Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YWP (Module 35)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V35.9X10D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWP
Package Description
Descriptive text for this package.
Custom 35 Lead PWR Tower LGA Plastic Package 9.0x10.0x4.91 mm Body w/ cap (TLVR)
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWP
Category
PLASTIC
Lead Count
35
Pb (Lead) Free
Yes
Length
10mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.91mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 9.00 x 4.91

Support