Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YWO (Module 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V32.4.7X8.6B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YWO
Package Description
Descriptive text for this package.
Custom 32 Ld SPS emb laminate Plastic Package 4.7x8.6x4.66 mm Body w/ cap (TLVR)
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YWO
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
8.6mm
Width
4.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.66mm
Pitch
0.47mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.60 x 4.70 x 4.66

Support