Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

YZD (Module 16)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
V16.4X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YZD
Package Description
Descriptive text for this package.
16L LGA 4.0x6.0x0.9mm, 0.40mm Pitch, Dual ePAD 0.825x4.75mm: ASECL
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YZD
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
4mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 6.00 x 0.90
3D illustration featuring top and bottom views of Module IC chip package with 16 lead count

Support