Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Linux Packages for MPUs of the RZ/G Group. Functions of this products have been verified and regular maintenance is also provided.(*) You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.

* VLP[5.10-CIP] maintenance will be finished 2031/1H when the maintenance of corresponding CIP Linux Kernel version is completed.
  Please refer to CIP Wiki for CIP Linux kernel maintenance periods.

Features

  • Linux kernel
  • Device Drivers
  • Graphics Library Mali GPU
    • Mali GPU User Module
    • Mali GPU Kernel Module
  • Video Codec Library for RZ/G2L
    • Video Codec Kernel Module
    • Video Codec Libraries
  • Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E
    • H.264/H.265 Video Codec
    • Graphics (OpenGL ES)
  • Multimedia Package for RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E
    • H.264/H.265 Video Codec
    • Graphics (OpenGL ES)

Release Information

  • (Next) end of Apr 2027: 5.10-CIP version VLP/G v3.0.8
  • Mar 31, 2026: 5.10-CIP version VLP/G v3.0.7-update5
  • Jan 30, 2026: 5.10-CIP version VLP/G v3.0.7-update4
  • Aug 22, 2025: 5.10-CIP version VLP/G v3.0.7-update3
  • Jul 31, 2025: 5.10-CIP version VLP/G v3.0.7-update2
  • Apr 25, 2025:  5.10-CIP version VLP/G v3.0.7
  • Jul 31, 2024: 5.10-CIP version VLP/G v3.0.6-update3
  • Jun 28, 2024: 5.10-CIP version VLP/G v3.0.6-update2
  • May 31, 2024: 5.10-CIP version VLP/G v3.0.6-update1
  • May 20, 2024: RZ/G2L Group, RZ/V2L Group, and RZ/Five BSP Manual Set v3.0.6
  • Apr 24, 2024: 5.10-CIP version VLP/G v3.0.6
  • Jan 30, 2023: 5.10-CIP version VLP v3.0.5-update3
  • Nov 17, 2023: 5.10-CIP version VLP 3.0.5-update1
  • Oct 31, 2023: 5.10-CIP version VLP 3.0.5 (Support generate SD car image and support RZ/G1)
  • Jul 31, 2023: Pre-build image for RZ/G2LC, RZ/G2UL SMARC EVK
  • Jun 6, 2023: Pre-build image for RZ/G2L SMARC EVK
  • Apr 21, 2023: 5.10-CIP version VLP 3.0.3 (Support RZ MPU Multimedia Package Evaluation Version V1.0.2)
  • Mar 31, 2023: 5.10-CIP version VLP 3.0.3
  • Sep 30, 2022: 5.10-CIP version VLP 3.0.1

Target Devices

First, download the Verified Linux package from the link below and read its release note included in it carefully. Please download the additional files required for your purpose by referring to the release note.

* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.

For RZ/G3S

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ/G3S Pre-built Images (RZG3S_VLP3.0.7_Pre-built_Images.zip) (ZIP)Pre-build BSP image for RZ/G3S SMARC EVKV3.0.7 

For RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ MPU Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E [5.10-CIP]This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E.V1.0.3Proprietary

For RZ/G2L

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ MPU Graphics Library V3.1.2.3 for RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-v3.1.2.3.zip) (ZIP)Graphics libraries for the Mali GPU that RZ/G2L and RZ/G2LC are equipped with.V3.1.2.3Proprietary
RZ MPU Video Codec Library V3.1.3.0 for RZ/G2L (RTK0EF0045Z16001ZJ-v3.1.3.0.zip) (ZIP)Video Codec libraries for the Video Codec that RZ/G2L is equipped with.V3.1.3.0Proprietary
RZ/G2L Pre-built Images (RZG2L_VLP3.0.7_Pre-built_Images_EN.zip) (ZIP | English, 日本語)Pre-build Qt image for RZ/G2L SMARC EVKV3.0.7 

For RZ/G2LC

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ MPU Graphics Library V3.1.2.3 for RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-v3.1.2.3.zip) (ZIP)Graphics libraries for the Mali GPU that RZ/G2L and RZ/G2LC are equipped with.V3.1.2.3Proprietary
RZ/G2LC Pre-built Images (RZG2LC_VLP3.0.7_Pre-built_Images_EN.zip) (ZIP | English, 日本語)Pre-build Qt image for RZ/G2L SMARC EVKV3.0.7 

For RZ/G2UL

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ/G2UL Pre-built Images (RZG2UL_VLP3.0.7_Pre-built_Images.zip) (ZIP)Pre-build BSP image for RZ/G2UL SMARC EVKV3.0.7 

For RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E

DownloadDescriptionVersionNote
RZ/G Verified Linux Package v3.0.7-update5 (RTK0EF0045Z0021AZJ-v3.0.7-update5.zip) (ZIP)This is the verified Linux package, and it includes the release notes.V3.0.7-update5OSS
RZ MPU Multimedia Package for RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E [5.10-CIP] (ZIP)This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E.V3.5.0.1Proprietary

Common File for all Products

DownloadDescriptionVersionNote
Open source packages(oss_pkg_rzg_v3.0.7.7z) (7Z)This file includes all the source code of OSSs except for the Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed.V3.0.7OSS

Related Documents

DownloadDescriptionVersionNote
For RZ/G3S Group
RZ/G3S Group BSP Manual Set (RTK0EF0045Z96001ZJ_v3.0.1.zip) (ZIP)
BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product.V3.01 
For RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E
RZ/G2 Group BSP Manual Set (RTK0EF0045Z9002AZJ-v3.0.3.zip) (ZIP)
V3.03 
For RZ/G2L Group
RZ/G2L, RZ/G3S, Five, V2L Group BSP Manual Set (RTK0EF0045Z9000AZJ-v4.0.3.zip) (ZIP)
V.4.03 
For RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E
RZ/G1 Group BSP Manual Set (RTK0EF0045Z9000AZJ-v3.0.0.zip) (ZIP)
V3.0.0 
For RZ/G2L Group
RZ/G2L Group and RZ/V2L Group Linux Interface Specification GStreamer User's Manual: Software (PDF)
GStreamer User's Manual describes the functions and interface specifications of GStreamer plugins. Please refer to this document when evaluating GStreamer plugins related to RZ/G Verified Linux Package, RZ MPU Graphics Library and RZ MPU Video Codec Library.  

Support Policy

Renesas provides the following support items for Graphics Library for Mali GPU and Video Codec Library without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified software-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed softwareSource CodeYesYesYes
BinaryYesYes*3Yes

Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.

Support Communities

  1. RZ/G2M Yocto Build Error: 'Nothing PROVIDES virtual/libgl'

    Hello Experts, I'm currently working on a Yocto project for the RZ/G2M board, specifically preparing the core-image-weston.Using VLP v3.0.6  I have also added the RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] as per the user guide. During ...

    Aug 15, 2024
  2. Hi-hope rz/g2m X11 and wayland simultaneously not working

    I am working with hi-hope rz/g2m evk kit. Where I have added  RTK0EF0045Z0023AZJ-v1.0.2_EN.zip(unrestricted MMP) in my Yocto image. I want to add somewhat packages which are related to X11 (i.e xterm xvinfo etc). For that I have changed local.confDISTRO ...

    Aug 2, 2023
  3. RZ MPU LINUX

    Hello. I plan to use RZ MPUs. I just browsed the site. It is possible to install linux on RZ MPUs. Which MPUs can it be installed on? Also, I didn't see the SDK on the site. Is there a startup document that I can run with Linux? I ...

    Apr 30, 2023