Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This RZ MPU Multimedia Package adds H.264/H.265 video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E.

Features

  • Video codec
    • H.264 decoder/encoder and H.265 decoder provided as standard interfaces (OpenMAX).
  • Video processing
    • Provides image editing functions such as scaling, clipping, and compositing according to the display screen.
  • Graphics function
    • Provides graphics function compliant with OpenGL ES standard (PowerVR Rogue).
  • Supports the following kernel version
    • Kernel version 5.10-CIP (targets: RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E)

Release Information

  • Mar 31, 2026: RZ MPU Multimedia Package V1.0.3 for 5.10-CIP
  • Apr 21, 2023: RZ MPU Multimedia Package V1.0.2 for 5.10-CIP
  • Mar 31, 2023: RZ MPU Multimedia Package V1.0.1 for 5.10-CIP*
  • Apr 5, 2022: RZ MPU Multimedia Package V1.0 for 5.10-CIP

*Please note that Renesas updated the version rule from V1.0.1.

Target Devices

Target Reference Boards

  • HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
  • HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
  • HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
  • Silicon Linux RZ/G2E evaluation kit (EK874)

Evaluation Version

The evaluation version package is permitted to be used for evaluation purposes only. It cannot be applied to commercial products, but it is sufficient to be used for initial evaluation. When you would like to request the product version package, please read the “Support Policy” and apply from the download link listed in “Download Unrestricted Version”.

DownloadVersionTarget DeviceTarget Software
RZ MPU Multimedia Package Evaluation Version V1.0.3 for Verified Linux Package of RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E (RTK0EF0045Z0022AZJ-v1.0.3_XX.zip)  (ZIP | English, 日本語)V1.0.3RZ/G2H
RZ/G2M
RZ/G2N
RZ/G2E
RZ/G VLP v3.0.3 or later
RZ MPU Multimedia Package Evaluation Version V1.0 for Verified Linux Package of RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E (ZIP | English, 日本語)V1.0RZ/G2H
RZ/G2M
RZ/G2N
RZ/G2E
RZ/G VLP v3.0.0 – v3.0.2

Unrestricted Version

You can apply to download the unrestricted version package from the download link. Approved customers can download it from the same link. When you download the unrestricted version, please be sure to read the attached license agreement.

DownloadVersionTarget DeviceTarget Software
RZ MPU Multimedia Package v1.0.3 Unrestricted Version for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E (RTK0EF0045Z0023AZJ-v1.0.3_xx.zip) (ZIP | English, 日本語)V1.0.3RZ/G2H
RZ/G2M
RZ/G2N
RZ/G2E
RZ/G VLP v3.0.3 or later

Support

Support Policy

As a general rule, Renesas does not provide support for this evaluation version. For the unrestricted version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified software-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed softwareSource CodeYesYesYes
BinaryYesYes*3Yes

*Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.