Skip to main content
Renesas Electronics Corporation

Overview

The RZ/G2H Evaluation Board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2H MPU. This evaluation board was developed based on the Renesas media processing chip - RZ/G2H. Shorten product development cycle with the RZ/G2H evaluation board hardware design. The hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification. Also, it can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.

For more information, contact Jiangsu HopeRun Software Co., Ltd. (HopeRun)
Email: [email protected]

Features

  • SoC: RZ/G2H (R8A774Ex)
  • CPU: Arm® Cortex®-A57×4 and Cortex-A53×4
  • GPU: Imagination Technologies PowerVR Series 6XT GX6650 at 600MHz
  • Memory: 4GB LPDDR4 SDRAM
  • Storage: 32GB eMMC
  • Wireless: Wi-Fi (2.4GHz and 5GHz dual band with two antennas), Bluetooth 4.1
  • USB:
    • 1× USB 3.0 type A (Host/Function)
    • 1× USB 2.0 type A (Host)
    • 1× USB 2.0 Micro (Host/Function/OTG)
  • Display: 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI
  • Video:
    • MPEG2 at 80Mbps, MPEG4 at 50Mbps
    • H264 at 240Mbps, H265 at 160Mpbs
    • VP8 at 100Mbps, VP9 at 120Mbps
  • Audio: HDMI output
  • Camera: 1×2-lane MIPI CSI, 1×4-lane MIPI CSI
  • Expansion Interface:
    • 40-pin Low Speed Expansion Connector: +1.8V, +5V, DC power, GND, 2 UART, 2 I2C, SPI, I2S, 12*GPIO
    • 60-pin High Speed Expansion Connector: 4L-MIPI DSI, I2C×2, SPI (48M), USB 2.0, 2L +4LMIPI CSI
  • LED: Wi-Fi activity LED, BT activity LED, User LED
  • Power button: button power on/off and reset the system
  • OS support: AOSP/Linux
  • Main Board Size: 100mm × 85mm, Sub Board: 54mm × 85mm

Products in the Design

Videos & Training

Support

Support Communities

  1. RZ/G2H: Boot From QSPI

    Dear Sir/Madam, I was able to successfully boot HiHope RZ/G2H with the following configurations.1.)  SD CARD       Partition 1:  Contains the Linux Kernel and Device Tree file      Partition 2:  Contains the root file system2.)  SD CARD + SSD       SD CARD: Contains Linux Kernel and Device Tree file ...

    Dec 10, 2020