Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Cortex®-A7 core, Max. 1GHz
  • Package: 501-pin HBGA
  • Memory: SRAM Max. 332KB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
  • PWM: PWM Output x 7
  • Analog function
  • Others: PLL, Power-On Reset

Description

RZ/G1E embedded processors are equipped with a 3D graphics engine (PowerVR SGX540 at 260MHz) and support full high-definition video encoding and decoding, making them ideal for human machine interface (HMI) applications.

Applications

  • Connectivity
  • Human Machine Interface
  • Industrial Network
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R8A77450HA02BG#UANRNDN/AIn StockRoHS:EN
RoHS:JA
FCBGA1ku | $21.11Bulk (Tray)RZRZ/GG1EArmCortex-A7 x 2NoDouble3200332KBNo501#0.8mm21 x 21 x 2.43#3 - 3.6208DMAC300No132DDR3-1333 (32-bit)NoPowerVR SGX540Video Codec1Ta = -40 to +858#No1000MHzNoNo10M/100M1ch02#( 1 / 1 )( 1 / 1 )( 0 / 0 )No183017#020NoNo03No0144#0No0No0000000000000No00NoH.264 enc/decNoNo10chNoJTAG/SWD3JAPANTAIWAN

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
SoM/SBC

RZ/G1E SODIMM System on Module

The Renesas RZ/G1E SODIMM system on module (SoM) integrates the Renesas RZ/G1E MPU featuring dual Arm® Cortex®-A7 processors running up to 1GHz, with 3D graphics and HD video encode/decode support. The module includes 512MB DDR3 memory (expandable) and up to 8 GB eMMC storage. Designed in a 67.6mm×37mm SODIMM form factor, it provides interfaces such as Gigabit Ethernet, USB 2.0, CAN, SPI, I²C, UART, camera, and RGB display, making it suitable for industrial HMI, digital signage, and embedded multimedia applications.
RZ/G1E
iWave Global