Overview
The RZ/G2M evaluation board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and most of the RZ/G2M-mounted functions can be evaluated by connecting to the sub-board.
For more information, contact Jiangsu HopeRun Software Co., Ltd. (HopeRun)
Email: [email protected]
Features
- Processor: RZ/G2M
- Main Memory: 4GB DDR4
- QSPI NOR Flash: 64MByte
- I2C EEPROM: 512Byte
- External Storage: micro SD x1
- Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x 1
- HDMI out / LVDS out or MIPI DSI out
- Wi-Fi + BT
- PMIC
- Dimension: 54mm x 85mm
Videos & Training
Additional Videos
Support
Support Communities
- USB OTG not working on RZ/G2M HiHope
Dear Renesas Team, I am using Hi-hope RZ/G2M evaluation board and I need to use USB 2.0 port as OTG. I follow this link "renesas.info/.../RZG_DeviceTree" for kernel configuration. When I insmod usb_g_serial or any other gadget driver, I get ...
Sep 14, 2023 - Example EX-BUS code to access Dual Port RAM
Dear Sir/Madam, Our end application required to use RZ/G2N processor's EX-BUS to access Dual port ram from Renesas. Currently I have RZ/G2M HiHope board. Even if there is no Dual Port RAM IC on board, is there any possibility to access EX ...
Sep 29, 2020