Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Frequency range: 0.016MHz to 1500MHz
  • Output Types: LVDS, LVPECL, HCSL, LVCMOS
  • Supply Voltage: 1.8V, 2.5V, or 3.3V
  • Phase Jitter (12kHz to 20MHz): 300fs typical (400fs max)
  • Package options:
    • 5.0mm x 3.2mm x 1.2mm
    • 7.0mm x 5.0mm x 1.3mm
  • Frequency stability: ± 20ppm, ± 25ppm, ± 50ppm, or ± 100ppm
    • Operating temperatures: -20 °C to +70 °C
  • Frequency stability: ± 25ppm, ± 50ppm, or ± 100ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm, or ± 100ppm
    • Operating temperatures:  -40 °C to +105 °C

Description

The XU is a quartz-based PLL clock oscillator family with <400fs phase jitter, supporting a wide range of frequencies, input voltages, and output types. These devices are designed to operate at three different power supplies and are available in multiple package sizes as well as temperature grades.

With a patented one-time program (OTP) allowing for infinite memory shelf life, the XU devices can be programmed to generate an output frequency from 16kHz to 1500MHz with a resolution as low as 1Hz accuracy. The configuration capability of this family of devices allows for fast delivery times for both sample and large production orders.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCMOS, LVDS, LVPECL, HCSL
Output Freq Range (MHz)0.75 - 1350
Supply Voltage (V)3.3 - 3.3, 2.5 - 2.5, 1.8 - 1.8
Phase Jitter Max RMS (ps)0.4
Freq. Stability Total (± PPM)20, 25, 50, 100
Temp. Range (°C)-20 to +70, -40 to +85, -40 to +105
Product CategoryCrystal Oscillators

Package Options

Lead Count (#)
6

Application Block Diagrams

Genoa Server Block Diagram
AMD 4th-Gen EPYC (Genoa) Power & Timing System
Complete power and timing system for AMD Genoa with SVI3, DDR5, and PCIe Gen 5/6 support.
System on Module (SoM) Block Diagram
Power & Timing SoM for RZ/G2E
Power and timing SoM ensures precise timing and efficient power distribution.
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: