Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • High-performance 1:4 LVCMOS clock buffer
  • Very low pin-to-pin skew: < 50ps
  • Very low additive jitter: < 50fs
  • Supply voltage: 1.8V to 3.3V
  • fMAX = 200MHz
  • Integrated serial termination for 50Ω channel
  • Packaged in 8-pin TSSOP and small DFN packages
  • Extended (-40 °C to +105 °C) temperature range
  • AEC-Q100 qualified, Automotive Grade 1 (-40 °C to +125 °C)

Description

The 5PB1104 is a high-performance 1:4 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 8-pin DFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C, -40 to 105°C, -40 to 125°C
Product CategoryAutomotive Timing, Clock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
COL2.0 x 2.0 x 0.580.5
COL2.0 x 2.0 x 0.7580.5
TSSOP3.1 x 4.4 x 1.080.65

Application Block Diagrams

Genoa Server Block Diagram
AMD 4th-Gen EPYC (Genoa) Power & Timing System
Complete power and timing system for AMD Genoa with SVI3, DDR5, and PCIe Gen 5/6 support.

Additional Applications

  • Industrial applications
  • Automotive Radar, LiDAR, and other applications

Applied Filters: