Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Operating ambient temperature (TA = −40 to +135 °C)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Small package (SO4)
  • Pb-free product
  • AEC-Q100 (Grade 1: TA = −40 to +125 °C) compliant
  • Safety standard
    • UL : UL1577, Double protection

Description

The RV1S2752Q is an optically coupled isolator containing an AlGaAs LED and an NPN silicon phototransistor. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S2752Q features high isolation voltage and wide operating temperature (−40 to +135 °C), which is suitable for automotive application.

Parameters

AttributesValue
Channels (#)1
Isolation Voltage (Vrms)3750
VCEO (V)40
Creepage Distance (mm)4.2
Safety Standard UL (UL1577)Approved
Safety Standard (AEC-Q100)Approved

Package Options

Pkg. TypePkg. Dimensions (mm)
SO43 x 4 x 2.5

Application Block Diagrams

The block diagram of the xEV inverter platform with optimized pulse pattern features a precise PWM duty regulation, high‑resolution internal timing, and accurate pulse switching.
Inverter Reference Platform with Optimized Pulse Pattern (OPP)
Efficient xEV inverter platform with OPP control for low distortion, stable torque, and fast integration.
DC Fast Charging Station for Electric Vehicles Block Diagram
DC Fast Charging Station for Electric Vehicles
DC fast charging station design with high‑efficiency IGBTs, gate drivers, an MCU, and PMIC.
xEV inverter with inductive position sensor block diagram features an MCU, PMIC, and gate driver ICs delivering high positional accuracy.
xEV Inverter with Inductive Position Sensor (IPS)
High‑efficiency xEV inverter platform with optional IPS for lower cost, accuracy, and proven reliability.
Automotive Battery Management System (BMS) Block Diagram
Standard EV Battery Management System
Accurate, ASIL-D ready EV BMS with low BOM, cell balancing, and long-term battery performance.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RV1S2752QKCSP-1000N#KC0ActiveN/AOut of StockSO41ku | $0.7061YesJAPANJAPAN
RV1S2752QKCSP-1000N#SC0ActiveAvailableIn StockSO41ku | $1.4061YesJAPANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?