Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supports ultra‑high‑power‑density AC/DC converter designs (3W/cm3) up to 500W
  • USB PD 3.1/3.2 support for wide input/output voltage applications
  • Integrated interleaved PFC and HWLLC control in a compact 16‑lead DFN package
  • Intelligent digital two‑stage control for improved efficiency, EMI, and audible‑noise performance
  • Renesas patent technology enabling low standby power consumption
  • Comprehensive built‑in protections, including AC brown‑out, output short‑circuit, output over‑voltage, and optocoupler failure
  • Configurable performance and protection parameters for flexible system optimization

Description

The RRW11011 is a high‑performance AC/DC primary‑side digital controller that integrates an advanced interleaved boost power factor correction (PFC) controller and a half‑wave LLC (HWLLC) controller. The device is optimized to operate with the Renesas RRW30120 secondary‑side controller for secondary‑side regulation (SSR).

With its integrated interleaved boost PFC stage, the RRW11011 improves power factor, total harmonic distortion (THD), efficiency, and EMI performance. Intelligent digital two‑stage control further enhances efficiency, reduces EMI, and minimizes audible noise across operating conditions.

Parameters

AttributesValue
Topology CharacteristicHW-LLC
Control ModePeak Current Mode DCM/CCM
UVLO Rising (V)10
UVLO Falling (V)7.5
VBIAS (Max) (V)24
PWMs (#)4
Output Power Max (W)500
Switching Frequency (KHz)200 - 500
No Load Power (mW)45
Controller / IntegratedController
Advanced FeaturesBrown‑Out, OVP, SCP, Optocoupler Fault Detection, Adaptive VBULK Regulation, Direct VHB Sensing
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
DFN163 x 4.5 x 0.8516

Application Block Diagrams

Smart streetlight block diagram features ultra‑low power Sub‑GHz wireless communication and high‑sensitivity ambient light sensing.
Smart Streetlight
A networked IoT streetlight with sensor‑based brightness control, real‑time data sharing, and remote management for safer, more energy‑efficient cities.
Compact AC/DC adapter block diagram leverages GaN FETs to deliver 240W of output power and provides a stable 20V/12A DC output across a global AC input range.
240W AC/DC Power Adapter
Compact 240W GaN AC/DC adapter delivering efficient, stable power for high-performance systems.
Power‑efficient AC/DC adapter block diagram leverages GaN FETs to deliver 270W of power from a wide AC input range and provides an adjustable constant‑voltage DC output.
270W AC/DC Power Adapter
High‑efficiency 270W GaN AC/DC adapter with wide input range and adjustable DC output.
The block diagram of the lighting power and control platform leverages GaN FETs to deliver 300W of power from a wide AC input range.
300W Lighting Power & Control Platform
300W GaN-powered platform delivering efficient, dimmable lighting for diverse applications.
The AC/DC adapter block diagram features a zero‑voltage switching controller and SuperGaN FETs, and the design is compliant with USB PD EPR, delivering 240 W output.
240W USB PD AC/DC Adapter
High-efficiency 240W AC/DC adapter with USB PD 3.2 EPR output.

Additional Applications

  • Rapid‑charging AC/DC Adapters for Smartphones, Tablets, Notebooks, and Other Portable Devices
  • TV Power Supplies
  • Power Tools
  • Electric Bicycles
  • Industrial Power Systems
  • Home Appliances
  • Motor Control Systems

Applied Filters: