Features
- Operating range: 15V to 60V
- Programmable maximum dimming voltage
- Programmable minimum duty cycle and turn-off
- Programmable PWM frequency output
- 3-in-1 dimmer interface
- 0V to 10V analog
- PWM (10V)
- Resistor
- Highly integrated for low BOM cost
- Integrated current source for driving 0V to 10V dimmers
- Integrated optocoupler driver for isolated applications
- Output drive optimized for optocoupler non-linear delay time
- 1% PWM duty cycle tolerance
- Shutdown pin to minimize standby power
Description
The iW350 is a secondary-side PWM signal generator that works with three types of dimming inputs: PWM dimming, 0V to 10V linear dimming, or simple dimming using a single resistor to ground from the DIM pin. With its extensive configurability, the iW350 offers programmable maximum dimming voltage, minimum duty cycle, turn-off function, and PWM output frequency range, making the device highly flexible for dimmable commercial SSL lighting applications.
The iW350 converts any of the compatible dimming signals into a 1% to 100% PWM duty cycle output that provides a dimming signal to a primary-side LED driver such as the iW3636, eliminating the need for transformers or other driver circuitry.
Parameters
| Attributes | Value |
|---|---|
| 0-5V Analog/PWM Input | No |
| 0-10V Analog Input | Yes |
| 0-10V PWM Input | Yes |
| RSET | Yes |
| Max Voltage - 100% Duty Cycle | Selectable (8.5V -10V) |
| Min Duty Cycle | Selectable (0%-10%) |
| Turn-off Function | Yes |
| PWM Output Frequency Range (kHz) | 0.1 - 5 |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| SOIC-8 | 8 | 1.27 |
Application Block Diagrams
| Smart Streetlight A networked IoT streetlight with sensor‑based brightness control, real‑time data sharing, and remote management for safer, more energy‑efficient cities. | |
| 300W Lighting Power & Control Platform 300W GaN-powered platform delivering efficient, dimmable lighting for diverse applications. |
Additional Applications
- 0V to 10V analog dimming
- PWM LED dimming
- Resistor LED dimming
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|
| IW350-00AB | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-00B | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-02AB | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-02B | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-30AB | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-30B | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
| IW350-32B | Active | N/A | Out of Stock | SOIC-8 | 8# | Tape & Reel | 1 | Yes |
Complete Your Design
Explore complementary products to elevate your design
Loading
Log in required to subscribe
- Document
- Document
- Document
- Document
- Document
- Document
- Document
- Document
Recommended Documents (2)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
- Document
- Document
- View More (11)
Other (11)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.