Overview
Description
Reliable, high‑power, and energy‑efficient external power systems that exceed standard consumer electronics requirements are needed across a wide range of industries and applications, including enterprise and computing hardware, industrial automation, medical and healthcare, and more. This system is a power‑efficient AC/DC adapter that leverages GaN FETs to deliver 270W of power from a wide AC input range and provides an adjustable constant‑voltage (CV) DC output.
System Benefits:
- Wide AC input range from 90V to 264V
- DC output of up to 54V/5A, with adjustable CV options for 36V/44V/54V
- Standby power consumption of less than 300mW
- Complies with both EU CoC V5 Tier 2 and US DOE Level VII energy efficiency standards
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AC/DC
Products
GaN FET
Products
Half-Bridge Driver
Products
Optocoupler
Products
SR Controller
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.