Features
- Maximum dropout: 180mV at 3A with BIAS
- Output voltage accuracy: ±1%
- Ultra-low output noise: 7µVRMS
- Input voltage range:
- Without BIAS: 1.4V to 6.5V
- With BIAS: 1.1V to 6.5V
- Output voltage range:
- Using PCB layout and voltage set pins: 0.5V to 2.075V
- External FB resistors: 0.5V to 5.1
Description
The RRP51035 is an ultra-low noise, high PSRR, low dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for extremely low voltage applications to 6.5V.
The LDO output voltage can be programmed from 0.5V to 2.075V using voltage setting pins on the IC in
25mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.5V to 5.1V.
The RRP51035 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 1.1 |
| Output Voltage (Min) (V) | 0.5 |
| Output Voltage (Max) (V) | 2.075 |
| Output Current 1 (Max) (A) | 3 |
| Output Current 2 (Max) (A) | 3 |
| Fixed Output Voltage Option | No |
| PSRR (db) | 75 |
| Noise (10Hz to 100kHz) (μVrms) | 7 |
| Qualification Level | Non-automotive |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 3.5 x 3.5 x 0.90 | 20 | 0.5 |
Product Comparison
Application Block Diagrams
| Visual Mapping System with LiDAR-Based SLAM LiDAR-based SLAM visual mapping enabling robust perception and navigation for autonomous robots. |
Additional Applications
- Sensor, imaging, and radar
- Test and measurement
- Instrumentation, medical, and audio
- RF power supplies
Applied Filters: