Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3M core, Max. 240MHz
  • Voltage: 3V to 3.6V
  • Package: 292-pin FBGA, 144-pin LQFP
  • Memory: SRAM Max. 448KB, Program Flash Max. 2MB
  • Timer: 16-bit Timer (ch) x 28, Watchdog Timer (ch) x 1, STM, GTM(ARU, CMU, TBU, ICM, CMP, MON, DTMx2unit, MCS)
  • PWM: PWM Output x 12, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 24
  • On-chip Oscillator Freq. (MHz): 16MHz
  • Others: PLL, Power-On Reset

These documents require NDA:

Description

The RH850/P1M-C Series is the mid-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs) This series combines functional safety technology, security technology, and vehicle control network technology on a single chip, which are the keys to realizing safe vehicle control. It features 32-bit RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with the ISO 26262 functional safety standard.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)2048
RAM (KB)448
Supply Voltage (V)3 - 3.6
I/O Ports81, 99
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150, -40 to +160
Ethernet speed100Mbit
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4, 6
SPI (ch)4
CAN (ch)3
CAN-FD (ch)3
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16, 20, 24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA15610 x 10 x 1.71560.65
BGA29217 x 17 x 1.9292
BGA29217 x 17 x 1.92920.8
LFQFP16 x 16 x 1.71440.4

Applications

  • Chassis and safety
Part NumberStatusSamplesStockPackageFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionPitch (mm)
R7F701373AEABGActiveN/AOut of StockBGA292RH850RH850/P1xP1M-CRH850G3MNoYes322048KB64KB448KBYes292#17 x 17 x 1.92#161#Yes1NoNoNo-40 to +15010#Yes240MHzNoYes100Mbit1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No6400033NoNo2#00000No0No00240000000000No0NoNoNoNo0Yes
R7F701373EABGActiveN/AOut of StockFBGARH850RH850/P1xP1M-CRH850G3MNoYes322048KB64KB448KBYes292#17 x 17 x 1.92#3 - 3.699Yes161#Yes1NoNoNo-40 to +15010#Yes240MHzNoYes100Mbit1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No6400033NoNo2#00000No0No00240000000000No0NoNoNoNo0Yes0.8mm
R7F701374AEAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-CRH850G3MNoYes322048KB64KB448KBYes144#16 x 16 x 1.72#161#Yes1NoNoNo-40 to +1609#Yes240MHzNoYes100Mbit1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No6400033NoNo2#00000No0No00200000000000No0NoNoNoNo0Yes0.4mm
R7F701374EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-CRH850G3MNoYes322048KB64KB448KBYes144#16 x 16 x 1.72#3 - 3.681Yes161#Yes1NoNoNo-40 to +1509#Yes240MHzNoYes100Mbit1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No6400033NoNo2#00000No0No00200000000000No0NoNoNoNo0Yes0.4mm
R7F701397AEABGActiveN/AOut of StockBGA156RH850RH850/P1xP1M-CRH850G3MNoYes322048KB64KB448KBYes156#10 x 10 x 1.72#3 - 3.6Yes161#Yes1NoNoNo-40 to +1509#Yes240MHzNoYes100Mbit1ch00( 0 / 0 )( 0 / 0 )( 0 / 0 )No4400033NoNo2#00000No0No00160000000000No0NoNoNoNo0Yes0.65mm

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Evaluation

RH850 Microcontroller Evaluation Board

This solution provides a general-purpose evaluation board featuring Renesas RH850 microcontrollers. It is available as a standalone evaluation board or with optional expansion boards, including BroadR-Reach network option boards, to support automotive and networking use cases.
HOKUTO DENSHI
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor

Support Communities

  1. RH850/P1M-C: Code Flash ECC address parity error occurred and SYSERR interrupt generated(Exception Cause Code 0x11) after injecting the pseudo ECM FEINT error using ECMnPE2.ECMPE200

    Hi experts:     When I injected an ECM FEINT error, the program died, and the value of the FEIC register was 0x11 and SEGCONT.VICE , ECMM0ESSTR0.ECMmSSE019, UCFDERSTR. APEF  are set.     The compiler is GreenHills. May I ask what the reason is and how to solve it?  Thanks

    Jul 6, 2023
  2. RH850/P1M-C: Where is System Reset2 factor

    Hi experts:    In user manual chapter 8.3.1 RESF register , it seems that there is no bit related to system reset2, where it is? Thanks

    Jun 5, 2023
  3. RH850/P1M-C: The relationship between ECM master and checker when determining the error status

    Hi team,     I am working on ECM module and I want to know if I should use ECMMnESSTRx & ECMCnESSTRx  or ECMMnESSTRx | ECMCnESSTRx  for the ESSTRx registers to determine if the error has occurred ?    For example, when error source 1 occurs,which method should I use in the following diagram ...

    Sep 5, 2023
View All Results from Support Communities (19)

Knowledge Base

  1. Software protection of flash memory on some RH850 devices

    Last updated: 10/7/2025 Question:  Is there any software protection of flash memory on RH850 devices ?   Answer: The following RH850 devices have a software protection mechanism of flash memory: RH850/P1L-C RH850/P1M-E RH850/P1M-C RH850/C1M-A RH850/ ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.