Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
5V, 300mA, Ultra-Low Quiescent Current DC/DC Step-Down Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOT
Pkg. Code:PBL
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.85
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Longevity2033 Dec
Pkg. TypeTSOT
Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-55 to +125°C
Country of AssemblyTAIWAN, THAILAND
Country of Wafer FabricationTAIWAN
Control TypePeak Current Mode
IQ [Rail 1] (µA)5
Input Voltage (Max) [Rail 1]80
Input Voltage (Min) [Rail 1] (V)7
Length (mm)2.9
MOQ3000
Output Current (Max) [Rail 1] (A)0.3
Output Voltage (Max) [Rail 1] (V)5.15
Output Voltage (Min) [Rail 1] (V)4.75
Outputs (#)1
Parametric CategoryBuck Regulators (Integrated FETs)
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.85
Price (USD)$0.23062
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Qualification LevelStandard
Reel Size (in)7
SYNCH CapabilityNo
Switching Frequency Range (Typical) (kHz)230
Tape & ReelYes
Thickness (mm)0.85
Topology [Rail 1]Buck
Width (mm)1.6

Description

The RAA211805 is a tiny, easy-to-use, ultra-low quiescent current (IQ) buck regulator with a wide input voltage range of 7V to 80V and up to 300mA of output current with a fixed 5V output.

Available in a TSOT23-5 package, the device offers comprehensive protections, including VIN undervoltage lockout (UVLO), VOUT overvoltage protection (OVP), overcurrent protection, and over-temperature protection.