Overview
The RTKA211805DE0000BU evaluation board provides a simple platform for evaluating the RAA211805 ultra-low quiescent current (IQ) switching regulator in the TSOT23-5 package. The board operates from a supply voltage of 7V to 80VDC, delivering a continuous load up to 300mA at 5V output voltage.
Features
- 7V to 80V input supply range
- Up to 300mA output current
- IQ = 5.5μA at 80V, at no load conditions, switching
- IQ = 4.5μA at 80V at no load and no switching conditions
- Fixed 5V VOUT
- Minimum on-time of 75ns
- Variable frequency operation, frequency programmed by external inductor (10μH to 33μH)
- Pre-bias, monotonic, and smooth start-up
- Protections
- Overcurrent (OC) limit
- Input undervoltage lockout (UVLO)
- Over-temperature protection (OTP)
- Output overvoltage protection (OVP)
- Accurate EN threshold
Sample & Buy
RTKA211805DE0000BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $75.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.