Skip to main content

Features

  • Low power consumption (VCC = 3.3 V)
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • 40% reduction of mounting area (5-pin SOP × 2)
  • High-speed (15 Mbps)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Open collector output
  • Ordering number of tape product : PS9821-1-F3, F4: 1 500 pcs/reel PS9821-2-F3, F4: 1 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved No.40008347 (option)

Description

The PS9821-1 and PS9821-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9821-1, -2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion, PS9821-2 is suitable for high density applications.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)15 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)2500
VOL max. (V)0.6
tPHL/tPLH max. (ns)75/75
CMTI min. (kV/µs)15
IFHL (Max) (mA)5
SW PWD max. (ns)35
ICCH max. (mA)7
ICCL max. (mA)10
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
1-phase power meter block diagram features an MCU, a high-speed photocoupler, AC/DC, power device, and memory.
1-Phase Power Meter
Flexible, MCU-controlled, high-end 1-phase power meter for greater control and scalability.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.

Applied Filters: