Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (8 mm MIN.)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High-Speed switching (tPLH, tPHL = 175 ns MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • High common mode transient immunity (CMH, CML = ±50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • Pb-Free product

Description

The PS9031 is an optically coupled isolator containing a GaAlAs LED on the input side and a photodiode, a signal processing circuit and power MOSFETs on the output side on one chip.

Parameters

AttributesValue
Parametric SubcategoryIGBT Drive
Channels (#)1
Peak Output Current IPK (A)2.5
Supply Voltage (V)15 - 30
Isolation Voltage (Vrms)5000
DC IFLH max. (mA)4
SW tPLH, tPHL max. (ns)175
SW PWD max. (ns)75
SW PDD max. (ns)90
CMTI min. (kV/µs)50
UVLONo
CLAMPNo
DesatNo
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
Induction Heating Cooker Block Diagram
Induction Heating Cooker

Applied Filters: