Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Nominal VDD
VDD2 (V)
GPIOs (#)
Special Features
ACMP Channels (#)
DCMP
CNT/DLY (Max) (#)
Look-up Table (LUTs)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Temp. Range (°C)
Interface
Memory Type
Pkg. Dimensions (mm)
Pkg. Type
Lead Count (#)
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
Active
2033 May
1ku | $0.80
Samples Available
2.3 - 5.5
2.3 - 5.5
28
ASM (12 states)
4
—
5
12
5
16-stage
1
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
-40 to +125°C
I2C
OTP
4.0 x 4.0
STQFN
32
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI
Active
2040 Apr
1ku | $0.81
Samples Available
1.71 - 3.6
—
14
1x PWM, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), Math Core, PGA 1x and more...
1
1
15
31
31
6x 8-bit Shift Regs
1
LF OSC, Ring OSC
1
-40 to +105°C
I2C, SPI
OTP
2.0 x 2.0
TQFN
16
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 15 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
2040 Apr
1ku | $0.64
Samples Available
2.3 - 5.5
—
15
2x Op Amps, 2x Rheostats, Analog Switch
6
—
5
16
16
—
1
LF OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
3.0 x 3.0
STQFN
24
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 11 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
—
1ku | $0.64
Samples Available
2.3 - 5.5
—
11
2x Op Amps, 2x Rheostats, Analog Switch
6
—
5
16
16
—
1
LF OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 Mar
1ku | $0.95
Samples Available
1.71 - 5.5
1.71 - 5.5
17
ASM (8 states)
4
—
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C, ASM (8 States)
Active
2037 Sep
1ku | $0.51
Samples Available
1.71 - 5.5
—
18
ASM (8 states)
4
—
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C
Active
2035 Jul
1ku | $0.41
Samples Available
1.71 - 5.5
—
12
—
3
—
7
25
15
16-stage
1
Conf. OSC, Ring OSC
—
-40 to +105°C
I2C
OTP
2.0 x 2.2
TQFN
14
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 11 GPIOs, 3 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Active
—
1ku | $0.42
Samples Available
1.71 - 5.5
1.71 - 5.5
11
ASM (8 states)
3
—
7
17
8
16-stage
1
Conf. OSC, Ring OSC
—
-40 to +105°C
I2C
OTP
2.0 x 2.2
TQFN
14
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C, ASM (8 States)
Active
2036 Dec
1ku | $0.41
Samples Available
1.71 - 5.5
—
12
ASM (8 states)
3
—
7
17
8
16-stage
1
Conf. OSC, RC OSC
—
-40 to +105°C
I2C
OTP
2.0 x 2.2
TQFN
14
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C
Active
2034 Nov
1ku | $0.46
Samples Available
1.71 - 5.5
—
18
—
4
—
7
25
15
16-stage
1
Conf. OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal Matrix with Extended Temperature Range, VDD Range: 1.71-5.5V, 6 GPIOs
Active
2036 Jul
1ku | $0.21
Samples Available
1.71 - 5.5
—
6
—
—
—
4
10
4
8-stage
1
RC OSC
—
-40 to +105°C
—
OTP
1.0 x 1.2
TQFN
8
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)
Active
2037 Sep
1ku | $0.68
Samples Available
2.3 - 5.5
4.5 - 26.4
10
1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp
2
—
5
17
15
16-stage
1
LF OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
Active
2035 May
1ku | $0.55
Samples Available
1.71 - 5.5
—
18
2x DAC, 3x PWM, ADC (8-bit SAR)
6
3
10
26
12
2 x 16-stage
2
RC OSC, LF OSC, Ring OSC
—
-40 to +105°C
SPI
OTP
2.0 x 3.0
TQFN
20
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 12 GPIOs, 2 ACMPs, I2C, Quad Half-Bridge Driver (13.2V, 2A)
Active
2035 Jun
1ku | $0.68
Samples Available
2.3 - 5.5
3 - 13.2
12
2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
2
—
5
17
15
16-stage
1
LF OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 May
1ku | $0.75
Samples Available
2.3 - 5.5
1.71 - 5.5
17
—
4
—
8
19
17
16-stage
1
RC OSC, LF OSC, Ring OSC
1
-40 to +105°C
I2C
MTP
2.0 x 3.0
TQFN
20
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Active
2037 Jan
1ku | $0.44
Samples Available
2.3 - 5.5
—
12
—
4
—
8
23
21
16-stage
1
RC OSC, LF OSC, Ring OSC
1
-40 to +105°C
I2C
OTP
1.6 x 2.0
TQFN
14
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
DCMP
Enabled
DCMP
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
Look-up Table (LUTs)
Enabled
Look-up Table (LUTs)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Temp. Range (°C)
Enabled
Temp. Range (°C)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products