Applied Filters:
10 of 10 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Category
Nominal VDD
GPIOs (#)
Special Features
ACMP Channels (#)
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI
Active
2040 Apr
1ku | $0.81
Samples Available
1.71 - 3.6
14
1x PWM, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), Math Core, PGA 1x and more...
1
15
31
31
6x 8-bit Shift Regs
1
LF OSC, Ring OSC
1
I2C, SPI
OTP
TQFN
16
2.0 x 2.0
-40 to +105°C
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 15 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
2040 Apr
1ku | $0.64
Samples Available
2.3 - 5.5
15
2x Op Amps, 2x Rheostats, Analog Switch
6
5
16
16
—
1
LF OSC, Ring OSC
1
I2C
OTP
STQFN
24
3.0 x 3.0
-40 to +105°C
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 11 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
—
1ku | $0.64
Samples Available
2.3 - 5.5
11
2x Op Amps, 2x Rheostats, Analog Switch
6
5
16
16
—
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 15 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
2039 Sep
1ku | $0.54
Samples Available
2.3 - 5.5
15
2x Op Amps, 2x Rheostats, Analog Switch
6
5
16
16
6x8-bit shift registers
1
LF OSC, Ring OSC
1
I2C
OTP
STQFN
24
3.0 x 3.0
-40 to +85°C
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 11 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C
Active
—
1ku | $0.54
Samples Available
2.3 - 5.5
11
2 Op Amps, 2x Rheostats, Analog Switch
6
5
16
16
—
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Active
2035 Nov
1ku | $0.86
Samples Available
2.3 - 5.5
8
2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM
3
7
20
18
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
MTP
STQFN
24
3.0 x 3.0
-40 to +85°C
Dual-Channel Nanopower Rail-to-Rail Op Amp, VDD Range: 1.71-5.5V
Active
2032 Mar
1ku | $0.29
Samples Available
1.71 - 5.5
—
2x Op Amps
—
—
—
—
—
—
—
—
—
—
STDFN
10
2.0 x 2.0
-40 to +85°C
Quad-Channel Nanopower Rail-to-Rail Op Amp, VDD Range: 1.71-5.5V
Active
2032 Mar
1ku | $0.53
Samples Available
1.71 - 5.5
—
4x Op Amps
—
—
—
—
—
—
—
—
—
—
STQFN
20
2.0 x 3.5
-40 to +85°C
Automotive AnalogPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Active
2039 Oct
1ku | $1.33
Samples Available
2.4 - 5.5
8
2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat
3
7
20
18
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
MTP
TQFN
24
4.0 x 4.0
-40 to +125°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Nominal VDD
Enabled
Nominal VDD
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products