Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

株式会社ミスポNORTi Professional

Provider

Description

「NORTi Professional」は、 RZファミリRAファミリRXファミリに対応したμITRON仕様リアルタイムOSで、本格的なTCP/IPスタックも標準で付属されたソリューションです。各CPUコアで動作検証済みのライブラリと、それを生成できる全ソースコード、および代表的な評価ボードで直ぐに動作するサンプルプログラムから構成されています。1ユーザーライセンス 198,000円(税抜)からの低コストで導入でき、お客様の製品台数に応じた「量産ライセンス」や「組み込みロイヤリティ」と呼ばれるような追加費用も発生しないため、お客様の製品コスト削減に貢献いたします。

Image
株式会社ミスポNORTi Professional

Features

  • μITRON4.0仕様のカーネル+ITRON TCP/IP API仕様のTCP/IPスタック
  • RAファミリ向けでは2種のパッケージで、GNU Toolchain、IAR EWARMに対応
  • RZファミリ向けの「NORTi Professional」に同梱で、RA6M3のLANドライバを 含むサンプルプログラムが付属
  • RXファミリ用C/C++コンパイラパッケージ CC-RXに対応
  • Telnet、FTP、TFTPの各サーバ/クライアント、SNTPクライアント、DHCPクライアント、DNSリゾルバ、簡易ファイルシステムのサンプルも収録
  • オプションで IPv6、SSL、SNMP、HTTPd、POP3/SMTP、PPP、PPPoE等のミドルウェア各種もラインアップ
  • μITRON4.0仕様サブセットで、徹底した省メモリ設計のTCP/IPスタックとPPPスタックも付属するワンチップ向け「NORTi Oceans」も用意

Comparison

Applications

Software & Tool Pages

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/AssemblerRenesas
1 item