Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32-channel LED driver with internal MOSFET current sinks
    • Internal current setting resistors – No external resistors are required
  • 65V maximum output voltage per channel
  • Patented BroadLED™ adaptive switch mode technology for high current matching at maximum efficiency
    • Reduces power dissipation requirements
    • Enables the use of cheaper, loosely binned LED arrays for lower BOM cost
  • Supports 12V (9V to 16V) or 5V supply voltage operation
  • AnyMode™ comprehensive dimming control improves picture quality
    • 12-bit PWM dimming, 10-bit independent analog dimming
    • Head, tail, center mode PWM alignments to reduce motion blur
    • PWM dimming range: 0% to 99.9%
    • Programmable slew rate – Better EMI control
  • Comprehensive protection features:
    • Individual LED short protection
    • Individual LED open detection
    • Over-temperature protection
    • Microcontroller interrupt interface
  • High accuracy internal current setting
    • 66mA per channel max; supports 2-channel grouping
  • SPI daisy-chain interface simplifies design when supporting more than 16 LED strings
  • 3 SPI communication protection modes in one LED driver
  • Internal PLL ensures jitter-free operation even with a noisy VSYNC signal

Description

The iW7039 LED driver for LCD backlighting integrates 32 precision current sinks with advanced digital control technology to improve brightness control in direct backlit, High Dynamic Range (HDR) displays. The digital control block uses Renesas' BroadLED™ adaptive switch technology, improving thermal performance by optimizing the voltage drop across each LED string while enabling precision matching with unbinned LEDs.

The iW7039 also uses Renesas' patented AnyMode™ dimming, which offers comprehensive, simple and flexible options to improve HDR display picture quality. It allows continuous PWM signals or very narrow PWM burst signals that are fully synchronized to the video frame at the same or higher frequency. The PWM duty cycle can be updated in each video frame and with user-configurable tail or head delays. This provides more options to reduce motion blur and improve the contrast ratio.

AnyMode dimming also helps reduce motion blur caused by the Human Visual System (HVS) by generating high intensity, short duration PWM pulses. This results in faster fade out and reduces the physiological afterimage effects of the HVS, important for automobile dashboard displays.

Parameters

AttributesValue
Channels (#)32
Output Current Max/Channel (mA)132
Output Voltage (Max) (V)65
Brightness ControlSPI
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)16
Input Voltage Range (V)4.5 - 16
Integrated DiodeNo
InterfaceSPI
Fault SwitchYes
Over Voltage ProtectionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN-48L7 x 7480.5

Application Block Diagrams

Dimming System for Monitors Block Diagram
Dimming System for Monitors
Dimming system for monitors featuring QR flyback, DC/DC buck, LDO, and MCU for precise backlight control.
Mini-LED TV Backlight Unit - Large Matrix Block Diagram
Mini-LED TV Backlight Unit - Large Matrix
Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance.
Automotive Cockpit Solution with Haptics Block Diagram
Automotive Cockpit System with Haptics
Advanced cockpit system with next-generation haptics, BroadLED driver, and PMIC.

Additional Applications

  • Direct backlighting for HDR LCD TV and monitor displays

Applied Filters: