Skip to main content
Renesas Electronics Corporation

Overview

The ISL91107IIN-EVZ platform allows for quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIN-EVZ evaluates the ISL91107IIN, featuring 3.3 VOUT.

The ISL91107 is a high-current buck-boost switching regulator for systems using new battery chemistries in a 15-bump WLCSP package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points, and jumpers for easy probing

Products in the Design

Sample & Buy

ISL91107IIN-EVZ

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

High-Efficiency Buck-Boost Regulator with 4.1A Switches and Resistor-Programmable Output Voltage Evaluation Board (TQFN)

Supports evaluation of the ISL91107IR buck‑boost regulator. Designed for efficient power conversion with variable input conditions.
Recommended Documents:

High-Efficiency Buck-Boost Regulator with 4.1A Switches and Fixed 3.3V Output Voltage Evaluation Board (TQFN)

Provides a platform to evaluate fixed‑output configurations of the ISL91107IR buck‑boost regulator. Designed for battery‑powered systems.
Recommended Documents:
High-Efficiency Buck-Boost Regulator with 3.6A Switches and Programmable Output Voltage Evaluation Board (WLCSP)

High-Efficiency Buck-Boost Regulator with 3.6A Switches and Programmable Output Voltage Evaluation Board (WLCSP)

Evaluate adjustable‑output buck‑boost regulation for flexible power designs. Suitable for exploring efficiency and control in compact battery applications.