Skip to main content

Features

  • Optimized for "always-on" automotive applications
  • 18µA typical quiescent current
  • Guaranteed 150mA output current
  • Operates through cold crank down to 3V
  • 40V tolerant logic level (TTL/CMOS) enable input
  • 2µA of typical shutdown current
  • Low dropout voltage of 295mV at 150mA
  • Fixed +3.3V, +5.0V and adjustable output voltage options
  • Stable operation with 10µF output capacitor
  • Thermal shutdown and current limit protection
  • -40°C to +125°C operating temperature range
  • Thermally enhanced 14 Ld exposed pad HTSSOP package
  • AEC-Q100 Qualified
  • 5kV ESD HBM Rated
  • Pb-Free (RoHS Compliant)

Description

The ISL78301 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” automotive applications. The ISL78301 operates from an input voltage of +6V to +40V under normal operating conditions and operates down to +3V under a cold crank. It consumes only 18µA of quiescent current at no load on the adjustable version. The ISL78301 is available in a fixed 3. 3V, 5V and adjustable output voltage (2. 5V to 12V) options. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL78301 is AEC-Q100 qualified. It is rated over the -40°C to +125°C automotive temperature range and is available in a 14 Ld HTSSOP with an exposed pad package.

Parameters

AttributesValue
Input Voltage (Min) (V)6
Input Voltage (Max) (V)40
Output Voltage (Min) (V)2.5
Output Voltage (Max) (V)12
Output Current 1 (Max) (A)0.15
Drop Out Voltage (Typical)295 @ 150mA
Fixed Output Voltage OptionYes
PSRR (db)66
Quiescent Current18 µA
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP-EP5.0 x 4.4 x 0.00140.7

Application Block Diagrams

Steering angle sensor block diagram features an MCU, LDO and high-performance, magnet-free inductive position sensor IC supporting SENT and high-speed UART interfaces.
Steering Angle Sensor
High-precision, magnet-free inductive sensor for contactless position detection.
Gear shifter block diagram features a low consumption current MCU and inductive position sensor and integrates diagnostic and safety algorithms.
Gear Shifter
Smart gear shifter with IPS and MCU enables precise, durable, and efficient control.
Low-Cost Smart Instrument Cluster Block Diagram
Low-Cost Smart Instrument Cluster
Low-cost smart instrument cluster with single-chip design for efficient, custom LCD bike and vehicle displays.
Sunroof Controller Block Diagram
Sunroof Controller
Sunroof control system with MCU and IPD ensures precise, safe, and efficient operation in vehicles.
12V Motor Controller Block Diagram
12V Motor Controller
Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development.
Vehicle Window Control Block Diagram
Vehicle Window Control with Anti-Pinch Safety
Vehicle window control design with MCU integration ensures safety, anti-pinch, smooth operation, and comfort.
xEV inverter with inductive position sensor block diagram features an MCU, PMIC, and gate driver ICs delivering high positional accuracy.
xEV Inverter with Inductive Position Sensor (IPS)
This cost-efficient xEV inverter system with IPS offers high accuracy, noise immunity, and reduced BOM.
Automotive Camera Solution with AHL Control Channel Block Diagram
Automotive Camera System with AHL Control Channel
Automotive AHL camera system with single-cable video transmission and control, plus I2C blower control.
Power Distribution Box with E-Fuse Block Diagram
Solid State Automotive Power Distribution Module with eFuse
Compact, reliable eFuse system with IPD-based protection, smart diagnostics, and weight savings.
Remote Sensing with Inductive Position Sensor and CAN/LIN Block Diagram
Remote Sensing with Inductive Position Sensor & CAN/LIN
Remote sensing system boosts data security, enables ECU centralization, and reduces wiring in vehicles.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.

Additional Applications

  • Automotive
  • Industrial
  • Telecommunications

Applied Filters: