Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Category
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
USB PD 3.2 EPR Controller with 48V Output and Multi‑Port Adapter Support
Active
—
1u | $0.61
Samples Available
QFN-16
16
4 x 4 x 0.85
3-Level Buck Controller with Passthrough Mode
Active
—
1ku | $6.40
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
Bidirectional 20V Buck-Boost Battery Charger with SMBus Interface
Active
—
1ku | $2.07
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
Bidirectional 48V Buck-Boost Voltage Regulator with SMBus Interface and USB PD
Active
—
1ku | $2.97
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
AI-enabled Low-Power Audio Processor
Active
—
—
Not Available
VFBGA104, WLCSP64
64, 104
2.9 x 3.42
USB Type-C Port Controller
Active
—
1ku | $1.48
Samples Available
FCQFN
32
3.0 x 5.0 x 0.75
Buck-Boost Battery Charger with SMBus Interface for General 30V and USB PD EPR
Active
—
1ku | $2.76
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
High-Efficiency 3-Level Synchronous Buck Controller
Active
—
1ku | $5.90
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
Secondary-Side USB Power Delivery 3.1 Protocol and Interface IC for Single and Multi-port Adapters up to 240W
Active
—
—
Not Available
TDFN-16L
16
4 x 5 x 0.75
USB Type-C Port Manager
Active
—
1ku | $0.89
Samples Available
HVQFN
32
4 x 4 x 0.9
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR
Active
—
1ku | $4.10
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
Zero Standby Power Secondary-Side USB Power Delivery 3.1 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 100W Chargers
Active
—
—
Not Available
TDFN-14L
16
3 x 4 x 0.75
GaN Digital Quasi-Resonant AC/DC Flyback Controller for Zero Standby Power RapidCharge Power Supplies up to 140W
Active
—
—
Samples Available
SOT23-6L
6
2.90 x 1.65 x 0.00
Buck-Boost Narrow VDC Battery Charger with SMBus Interface Supporting USB PD EPR
Active
—
1ku | $3.70
Samples Available
TQFN
32
4.0 x 4.0 x 0.70
Digital Quasi-Resonant AC/DC Controller for Zero Standby Power RapidCharge™ Power Supplies up to 140W
Active
—
—
Samples Available
SOT23-6L
6
1.6 x 2.9
USB 3.0 Hub Controller
Active
2034 Oct
1ku | $2.37
Samples Available
HVQFN
76
9 x 9 x 0.9
63W Digital Quasi-Resonant RapidCharge AC/DC Controller
Active
—
—
Not Available
SOT23-6L
6
—
Zero Standby Power Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 63W Chargers
Active
—
—
Not Available
TDFN-14L
16
3 x 4 x 0.75
USB 3.0 Host Controller
Active
2034 Oct
1ku | $2.07
Samples Available
HVQFN
48
7 x 7 x 0.9
SmartBeat™ Low Power Peripheral Audio Solution
Active
—
—
Not Available
WLSCP-81
81
4.045 x 3.820
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense
Active
—
—
Not Available
Contact Us
—
3 x 4 x 0.75
USB 2.0 Hub Controller
Active
2034 Oct
1ku | $1.18
Samples Available
HVQFN
40
6 x 6 x 0.9
USB 3.0 Hub Controller
Active
2034 Oct
1ku | $1.84
Samples Available
HVQFN
56
8 x 8 x 0.9
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C Port Controller Interface (TCPCI)
Active
—
1ku | $6.32
Samples Available
QFN
40
5.0 x 5.0 x 0.90
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
to of
Page of
Compare Selected
Compare up to 5 products