Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Buck-Boost NVDC charger for 2-, 3-, or 4-cell Li-ion batteries using all NFET transistors
  • USB-C Port Controller (TCPC) with integrated TCPC PHY, CC-Logic
  • Dual SMBus/I2C ports for charger programming and CC line traffic
  • Internal 500mΩ VCONN MUX for up to 1.6A
  • Input voltage range: 3.9V to 23.4V (no dead zone)
  • System/battery output voltage: 3.9V to 18.304V
  • 28V protection for CC1/CC2/VBUS
  • Adapter Crash Prevention with adapter current and battery current regulation
  • PROCHOT#, IMVP compliant
  • Internal 8-bit ADC for charger operation telemetry
  • Software configurable for DFP, UFP, or DRP
  • USB-C PD Sink Fast Role Swap (FRS) and PPS support
  • Pass-Through-Mode (PTM) in forward direction
  • Battery Ship Mode - IC ultra-low power state
  • Supports JEITA compliance autonomous charge
  • Dynamic Voltage Compensation (DVC) support for multi-port charging applications
  • USB Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) Certified
  • 5 × 5 40 Ld QFN package
  • UL 2367, IEC 62368-1: File No. E520109

Description

The RAA489000 is a digitally configurable buck-boost battery charger with USB-C® Port Controller (TCPC). The battery charging function supports Narrow Voltage Direct Charging (NVDC) and USB Power Delivery (PD) programmable power supply output supplies. The TCPC controller integrates TCPC PHY, CC-Logic, and VCONN switches. All RAA489000 blocks connected to the adapter/USB pin (CC1, CC2, VBUS) are protected from input overvoltage events up to 28V. The back-to-back NFET driver and VBUS self-discharge control further simplify the USB PD designs. The RAA489000 supports reverse buck, boost, or buck-boost operation to the adapter/USB port from 2- to 4-cell batteries to allow configurations to support USB PD output for Programmable Power Supply (PPS) ports. Thanks to the on-chip TCPC and Renesas advanced R3™ Technology, RAA489000 is fully compliant with USB PD Sink Fast Role Swap (FRS) spec by monitoring CC line and bringing VBUS voltage back to a safe range rapidly.

The RAA489000 has dual SMBus/I2C ports supporting simultaneous direct charger function programming and CC line traffic through TCPCI when operating with a USB-C Port Manager (TCPM) such as the Renesas R9A02G015 to form a complete USB PD compliant solution for single-port or multi-port applications. The RAA489000 battery charger supports all NFETs solution and supports system power from the adapter, battery, or a combination of both. The on-chip ADC monitors the charging input voltage/current, battery voltage, charging/discharging current, and the battery temperature. For Intel™ IMVP compliant systems, the RAA489000 includes PROCHOT#.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Input Voltage (Min) (V)3.9
Input Voltage (Max) (V)23.4
Input Current Limit Accuracy (% (±))2.25
Battery Charge Voltage3.9 to 18.304, 3.9 to 18.307
Charging Voltage Accuracy (Max) (±%)0.5
Battery Charge Voltage Adjustment8mV steps
Charge Current Limit Accuracy±2
Trickle Charge Current Range64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA
Switching Frequency Range (Typical) (kHz)600 - 1500

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN5.0 x 5.0 x 0.90400.4

Application Block Diagrams

Highly Integrated 100W USB-PD Charger Block Diagram
100W USB PD In-Car Integrated Charger
Charge devices efficiently on the go with a 100W USB PD 3.0 vehicle charger for travel convenience.

Additional Applications

  • Multi-cell tablets, notebooks, ultrabook, power bank
  • Multi-Port USB-C applications with batteries

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Battery Charge VoltagePb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA489000A3GNP#AA0ActiveAvailableIn StockRoHS:EN
VFQFPN1ku | $6.3240#Tray33.9 to 18.304YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIA, TAIWANTAIWAN
RAA489000A3GNP#HA0ActiveAvailableOut of StockRoHS:EN
VFQFPN1ku | $6.3240#Reel33.9 to 18.307YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIA, TAIWANTAIWAN
RAA489000ARGNP#AA0ActiveAvailableIn StockRoHS:EN
VFQFPN1ku | $6.3240#Tray33.9 to 18.304YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°CMALAYSIA, TAIWANTAIWAN
RAA489000ARGNP#HA0ActiveAvailableIn StockRoHS:EN
VFQFPN1ku | $6.3240#Reel33.9 to 18.304YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°CMALAYSIA, TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits