Skip to main content
Renesas Electronics Corporation

Features

  • Compliant with USB Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1.
    • USB-IF Silicon Certified: TID = 8183
    • USB certified TCPM firmware, supports USB PD 3.1 SPR and EPR
  • In addition to TCPM, the firmware supports:
    • Varies Renesas DC/DC VRs and Battery charger products
    • Muti-USB ports (up to 3)
    • Customization for USB data, DP Alt-mode, MUX, Retimer, CPU/APU/EC control
  • Industry’s leading lowest level of power consumption RL78 core MCU
    • Max 24MHz operating frequency
    • 12KB Flash / 7KB RAM / 2KB Data Flash
    • USB 2.0 Host/Function with BC1.2 (R9A02G0150)
    • Up to 2/3-ch I2C (R9A02G0150/R9A02G0151)
    • Timer array unit support 2-ch CSI / 1-ch UART / 2-ch Simplified I2C
    • ADC support –ch analog input
    • 8-ch 16-bit timer, 1-ch 12-bit timer, 1-ch Watchdog timer
    • Operating voltage 2.7V to 5.5V
    • 32-Lt 4x4 QFN
  • Product option:
    • R9A02G0150 – w/ USB 2.0 Host/Function
    • R9A02G0151 – w/o USB

Description

The R9A02G015 is a MCU-based Type-C Port Manager (TCPM) which is an essential part of the Universal Serial Bus (USB) Power Delivery (PD) system. The R9A02G015 has implemented TCPM – USB PD Policy Engine function that is compliant with USB PD 3.1 Specification. In cooperation with Type-C Port Controller (TCPC) in USB PD system.

The R9A02G015, TCPM can cooperate with any TCPC that is in compliance with Type-C Port Controller Interface (TCPCI) specifications.

Parameters

AttributesValue
Product TypeUSB Type-C Port Manager
Input Voltage Range (V)2.7 - 5.5
Temp. Range (°C)-40 to +85
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HVQFN4 x 4 x 0.9324

Application Block Diagrams

Interactive block diagram of the flexible battery system supports 2-7 Li-ion cells and enables direct charging from USB-C ports and power bank functionality.
240W USB Type-C Battery System
This flexible battery system supports 2-7 Li-ion cells, USB-C charging, and power bank functionality.
Interactive block diagram of the USB charger system delivers up to 240W and features integrated USB-C port controllers.
140W-240W Dual Ports USB Type-C & USB PD Charger
This USB charger system delivers up to 240W for fast, flexible dual USB-C charging with robust safety.
140W charger battery management block diagram features a 30V buck-boost design for 3- to 4-cell battery packs and supports USB PD EPR.
USB PD Charger Battery Management
High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging.

Additional Applications

  • USB Outlet, Portable Charger/Power Bank
  • AC Adapter, USB PD Hub, PC
  • Mobile Device (Smartphone, Tablet), Docking Station
  • PC Peripheral Device (Monitor, Printer, Router, External HDD)
  • Home Electronics (DTV, STB, Home Gateway)
  • POS, Measuring Instrument
  • USB Type-C® Cablet, etc.

Applied Filters: