Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage 2.8V to 5.5V
  • Three buck converters, 0.3V to 3.34V up to 2.5A
    • DVS support
  • 3MHz switching frequency allows the use of low-profile inductors
  • Four LDO regulators, 0.9V to 3.6V up to 300mA
  • Five GPIOs

Description

The DA9061 is a flexible, scalable system power management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and three high-current buck converters providing up to 2.5A per buck. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is also available in automotive AEC-Q100 Grade 2. High efficiency is achieved over a wide load range by automatically selecting pulse frequency modulation (PFM) or pulse width modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies.

Benefits

  • Enhanced energy saving techniques:
    • Dynamic voltage scaling (DVS)
    • Programmable power manager
  • Enhanced security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • 3MHz switching frequency avoiding the AM band
  • Package: QFN-40, 6mm x 6mm, 0.5mm pitch
  • Automotive Grade 2 version available - DA9061-A

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6UL
    • NXP i.MX 6ULL
    • NXP i.MX 7Solo

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Processor SupplierRenesas, NXP, Qualcomm, Microchip
Processor NameRZ T2M, i.MX 6Solo, i.MX 7Solo i.MX 6UL, Atlas VI, SAMA5D3
Total step-down DC/DC converter channels (#)3
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)2.5
Outputs (#)7
Function7-ch PMIC
Comm. InterfaceI2C
Battery InterfaceNo
GPIOs (#)5
Integrated Battery ChargerNo
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
QFN400.5

Application Block Diagrams

AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
Interactive block diagram of IoT vommunications gateway features and MCU and NFC, Bluetooth LE, and cloud connectivity.
IoT Communications Gateway Hub
Smart communication gateway syncs patient data with doctors via Bluetooth LE, NFC, and cloud connectivity.
Mini-LED TV Backlight Unit - Large Matrix Block Diagram
Mini-LED TV Backlight Unit - Large Matrix
Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance.

Additional Applications

  • Portable industrial and medical devices
  • TV dongles
  • eReaders
  • Supply for single- and dual-core application processors; for example the i.MX™ families
  • Power supply for FPGAs
  • Automotive infotainment/dashboard
  • IoT devices

Applied Filters: