Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compatible with Bluetooth 5.2, ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Flexible processing power:
    • 32kHz up to 96MHz 32-bit Arm Cortex-M33 with 16kBytes, 4-way associative cache and Floating-Point Unit (FPU)
    • A flexible and configurable Bluetooth Low Energy MAC engine implementing the controller stack up to HCI
    • A sensor node controller running uCode for sensors manipulation
    • A uCode-based motor controller for manipulating analog gear boxes for hands on watches
    • Optimized power modes (extended sleep, deep sleep, and hibernation)
  • Memory:
    • 512kB Data SRAM with retention capabilities
    • 4kB One-Time-Programmable (OTP) memory
    • 16kB Cache SRAM with retention capabilities
    • 128kB ROM (including boot ROM and PKI routines for flash image authentication)
  • Power management:
    • SIMO buck DC/DC converter (2.4V - 4.75V)
    • Four power supply pins for external devices, alive while DA1469x is asleep
    • Supports Li-polymer, Li-ion, coin cells, NiMH, and alkaline batteries
    • Hardware charger (up to 5.0V) with programmable curves and JEITA support
    • Programmable thresholds for brownout detection
  • Digital controlled oscillators:
    • 32MHz crystal (±20ppm max) and RC oscillator
    • 32kHz crystal (±50ppm, ±500ppm max) and RCX oscillator
  • Application cryptographic engine with AES-256, SHA-1, SHA-256, SHA-512 and a FIPS 140-2-compliant True Random Number Generator (TRNG)
  • A Real-Time Clock (RTC) with 10ms resolution
  • 4 general-purpose, 24-bit up/down timers with Pulse-Width Modulation (PWM)
  • The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.

Description

The SmartBond™ DA1469x family of Bluetooth® Low Energy solutions is a feature-rich range of multi-core microcontroller units for wireless connectivity.

The product family builds off the successes of Renesas' SmartBond line, boasting three additional cores that offer greater processing power, resources, range, and battery life, enabling developers to push the boundaries of a wide array of connected consumer applications. The DA1469x line provides developers with advanced connectivity features to future-proof their devices and fit the needs of multiple applications. Based on the Arm® Cortex®-M33 processor, DA1469x products offer developers greater processing power for intensive applications like high-end fitness trackers, advanced smart home devices, and virtual reality game controllers.

Additionally, these wireless MCUs have a configurable MAC which enables manufacturers to deploy proprietary 2.4GHz and the latest Bluetooth Low Energy 5.2 protocol, opening up possibilities such as accurate positioning for Real-Time Location Systems (RTLS) and low latency communication exchange for applications like gaming. And, to enhance its sensing functionality, the line features a Sensor Node Controller (SNC) that runs autonomously and independently processes data from sensors connected to its interfaces.

Finally, the DA1469x family features a state-of-the-art Power Management Unit (PMU) that utilizes best-in-class power management by controlling the different processing cores and only activating them as needed, while also eliminating the need for a separate PMIC and reducing the overall system size.

It enables feature‑rich applications without compromising extremely low power operation for energy‑constrained designs. Programmable protocols and banking‑level security support long‑term scalability while reducing Bill of Materials (BOM) cost and overall PCB footprint.

Parameters

AttributesValue
Wireless StandardBLE 5.2 Core specification + optional features
Proprietary 2G4 protocolYes
CPUM33F
ROM (KB)128
Memory Size (OTP) (KB)4
RAM (KB)512
GPIOs (#)55
Vcc (V)2.4-5.75
Integrated DCDCSIMO Buck DC-DC converter
Integrated Battery ChargerYes, 560mA JEITA compliant charger
External Rails and Load Capacity3x 1.8V @ 50mA each
Tx Current (mA)3
Rx current (mA)1.8
Output Power Range (dBm)-18 - 6
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)96
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)2
SPI (#)2
I2C (#)2
UART (#)3
ADC10-bit x 8-ch, 14-bit x 8-ch
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingSupported
AoASupported
AoDTX Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)0 to 70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFBGA5.0 x 5.0 x 0.821000.48

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
Bluetooth Low Energy Tags for Crowdsourced Location Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking​.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Additional Applications

  • Fitness trackers
  • Sport watches
  • Toys
  • Consumer appliances
  • Home automation
  • Industrial automation
  • Voice-controlled remote controls
  • Access control
  • Game controllers and headsets

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DA14699-00000HR2ActiveAvailable2034 JanIn StockRoHS:EN
VFBGA1ku | $5.268100#Reel3YesN/A0 to 70°CTAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits