Skip to main content
Renesas Electronics Corporation

Overview

Renesas' Wireless Ranging (WiRa™) Software Development Kit (SDK) enhances the DA1469x family of Bluetooth® Low Energy (LE) System on Chip (SoCs) with highly accurate and reliable distance measurement capabilities. Current market offerings fall short due to the radio signal strength indicator (RSSI), a flawed measure that is sensitive to radio signal blockages. Unlike RSSI, the WiRa™ SDK uses a radar-like implementation to greatly enhance distance measurement for connected devices, amounting to +/- 0.5 meters in typical situations. The result is a solution with 10x the accuracy of competing RSSI-based localization options.

The WiRa™ SDK uses phase-based ranging technology and advanced signal processing to provide reliable distance measurements between connected devices. Built on the DA1469x wireless MCU family, it integrates distance measurement and Bluetooth® LE connectivity into a single-chip solution, including a Bluetooth LE 5.1-compliant stack and software implementation, while ensuring coexistence between Bluetooth communications and the distance measurement process.

This all adds up to a solution that provides end-users with greater reliability, security, and location and tracking accuracy for the IoT devices in peer-to-peer applications.

Features

  • Add distance measurement as a feature to your wireless applications
  • Achieve 10s of cm accuracy in typical use cases
  • Distance reported out within 200ms
  • No additional hardware needed compared to standard Bluetooth LE system designs
  • A proprietary implementation that co-exists with Bluetooth LE communication
  • Comprehensive software suite including data processing algorithms, distance output, UI, and software application example
  • Flexibility to further optimize, adapt, or replace data processing algorithms
  • Small RAM and MIPS requirements; runs on any DA1469x Bluetooth LE SoC variant
  • Suitable for battery-powered devices
  • Benefit from the DA1469x on-chip integrated battery charger
  • Pre-programmed development kit including two DA14695 Development Kit-USB boards, each fitted with a MikroBUS™ OLED display

Products in the Design

Sample & Buy

SmartBond™ Wireless Ranging (WiRa™) Software Development Kit

DA14695-00HQDEVKT-RANG

Active
Moisture Sensitivity Level (MSL):3
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $225.00Budgetary Price

Application Block Diagrams

Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.

Videos & Training

Support

Support Communities

  1. DA14695-00HQDEVKT-RANG Buy

    Hi; We want to buy this product. https://www.digikey.com/product-detail/en/dialog-semiconductor-gmbh/DA14695-00HQDEVKT-RANG/1695-DA14695-00HQDEVKT-RANG-ND/12178446 -But digikey don't send it to Turkey. How can we buy this product? -If we ...

    May 22, 2020
  2. DA14695-00HQDEVKT-RANG-ND not functioning correctly

    Hello    I ordered 2 weeks ago a Wireless ranging development kit DA14695-00HQDEVKT-RANG-ND from DIGIKEY ( 64453584 / PL1) I started the basic test of connecting the 2 units to USB ports.  The precision is far from the promised +- 0.5m. a distance of 30 cm ranges from 0 ...

    Jun 15, 2020
  3. DA14695-00HQDEVKT-RANG Not Working

    I just received DA14695-00HQDEVKT-RANG and it is not functioning at all.   The LCD backlights are on but there is no text displayed.   One of them did respond with a debug menu using a terminal but no longer does. I stupidly programmed the 'factory firmware' on one device and ...

    Jun 15, 2020
View All Results from Support Communities (11)