Skip to main content
Renesas Electronics Corporation

Overview

The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's general-purpose input-outputs (GPIOs). Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697. The DA14699-00HRDB-P is the Bluetooth® Low Energy DA14699 VFBGA100 daughterboard for the DA14695 Development Kit Pro's motherboard.

Features

  • Flexible battery options
  • QSPI-Flash memory for booting
  • Headers for I/O monitoring and expandability
  • Option to support Arduino shields
  • Option to support MikroBUS click boards
  • Provisions for automated test
  • On-board basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • Look and feel similar to DA14680 PRO DK
  • DA1469x silicon is easily replaceable on a daughterboard core module

Products in the Design

DA14695
Multi-Core Bluetooth 5.2 SoC with System Power Management Unit
DA14695MOD
SmartBond Bluetooth Low Energy 5.2, High-integration (including USB Charger) Module
DA14697
Multi-Core Bluetooth 5.2 SoC with System Power Management Unit

Sample & Buy

DA14695 Development Kit Pro - VFBGA100 Daughterboard

DA14699-00HRDB-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $60.00Budgetary Price

Support

Support Communities

  1. Need DA1469x PCB design guideline

    ... Minimal trace width is 3.5 mils Minimal mechanical VIA is 0.25mm/0.15mm  This PCB seems work well as expected. Compared with DA14699-00HRDB-P, the performance seems no obvious difference, maybe it can be found if more deep tests finished in future.  However, we decide follow ...

    Apr 15, 2024
  2. How much noisy GPIOs can cause DA14697/9 radio performance degradation when toggled much faster than 1 MHz?

    Hi OV_Renesas, According "Application Note DA1469x Application Hardware Design Guidelines AN-B-066" : 5.4.1 Interference to XTAL32MHz from GPIOs The fast toggling of some GPIOs causes an increased packet error rate (PER [%]) during Bluetooth LE reception. It is suggested to use them for low speed or static ...

    Mar 15, 2024