Skip to main content
Renesas Electronics Corporation
Multi-Core Bluetooth 5.2 SoC with System Power Management Unit

Package Information

CAD Model:View CAD Model
Pkg. Type:VFBGA
Pkg. Code:BV0100AA
Lead Count (#):100
Pkg. Dimensions (mm):5.0 x 5.0 x 0.82
Pitch (mm):0.48

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (DA14699-00000HR2)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryN/A
Temp. Range (°C)0 to 70°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
2MbpsSupported
ADC10-bit x 8-ch, 14-bit x 8-ch
AoASupported
AoDTX Supported
ApplicationRechargeable devices, HMI, Wearables, 'Analog' Smart Watches, ATLAS, Asset tracking, Connected health, Proximity tags & trackers, Wireless Ranging (WiRa)
Bluetooth® MeshNot Supported
CPUM33F
Clock Rate (MHz)96
Execute from FLASHYes
Extended AdvertisingSupported
External Rails and Load Capacity3x 1.8V @ 50mA each
Flexible System ClockYes
GATT CachingNot Supported
GPIOs (#)55
Hardware Crypto EngineYes
I2C (#)2
Integrated Battery ChargerYes, 560mA JEITA compliant charger
Integrated DCDCSIMO Buck DC-DC converter
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
Length (mm)5
Longevity2034 Jan
MCU/MPUM33
MOQ5000
Memory Size (OTP) (KB)4
Operating Freq (Max) (MHz)96
Output Power Range (dBm)-18 - 6
Periodic AdvertisingSupported
Pitch (mm)0.48
Pkg. Dimensions (mm)5.0 x 5.0 x 0.82
Pkg. TypeVFBGA
Price (USD)$8.27332
Proprietary 2G4 protocolYes
QSPI Interface (#)2
Qty. per Carrier (#)0
Qty. per Reel (#)5000
RAM (KB)512KB
ROM (KB)128
Recommended for new DesignsYes
Reel Size (in)13
Rx current (mA)1.8
SPI (#)2
Sensitivity (dBm) (dBm)-97
Tape & ReelYes
Thickness (mm)0.82
Tx Current (mA)3
UART (#)3
USB Ports (#)1
Vcc (V)2.4-5.75
Width (mm)5
Wireless StandardBLE 5.2 Core specification + optional features