Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Nch/Pch
Channels (#)
Pkg. Type
Standard Pkg. Type
Simulation Model Available
VDSS (Max) (V)
ID (A)
RDS (ON) (Max) @10V (mohm)
RDS (ON) (Max) @4.5V (mohm)
Pch (W)
VGSS (V)
Vgs (off) (Max) (V)
RDS (ON) (Typical) @ 10V / 8V (mohm)
Ciss (Typical) (pF)
Qg typ (nC)
Mounting Type
Series Name
80V, 360A, 1.06mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $2.10
Samples Available
Nch
1
TOLT
TOLT
Yes
80
360
1.06
—
535
20
4
0.95
18000
250
Surface Mount
REXFET-1
80V, 340A, 1.3mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $1.71
Samples Available
Nch
1
TOLT
TOLT
Yes
80
340
1.3
—
468
20
4
1.16
14000
185
Surface Mount
REXFET-1
80V, 340A, 1.3mΩ N‑Channel Automotive REXFET‑1 Power MOSFET in TOLL Package
Active
1ku | $1.59
Samples Available
Nch
1
TOLL
TOLL
Yes
80
340
1.3
—
468
20
4
1.16
14000
185
Surface Mount
REXFET-1
80V, 30A, 17.2mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.29
Samples Available
Nch
1
uSO8-FL
μSO8-FL 3x3 BSC
Yes
80
30
17.2
—
37
20
4
14.5
1000
20
Surface Mount
REXFET-1
80V, 50A, 9.3mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.36
Samples Available
Nch
1
uSO8-FL
μSO8-FL 3x3 BSC
Yes
80
50
9.3
—
57
20
4
7.9
1800
31
Surface Mount
REXFET-1
80V, 90A, 5.6mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.47
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
80
90
5.6
—
100
20
4
4.8
3100
47
Surface Mount
REXFET-1
80V, 140A, 3.1mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.67
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
80
140
3.1
—
140
20
4
2.7
5600
88
Surface Mount
REXFET-1
80V, 175A, 2.4mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.79
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
80
175
2.4
—
165
20
4
2.1
6600
99
Surface Mount
REXFET-1
150V, 200A, 3.4mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $3.52
Samples Available
Nch
1
TOLT
TOLT
Yes
150
200
3.4
—
366
20
3.7
2.8
6200
86
Surface Mount
REXFET-1
150V, 200A, 3.4mΩ N‑Channel Automotive REXFET‑1 Power MOSFET in TOLL Package
Active
1ku | $3.36
Samples Available
Nch
1
TOLL
TOLL
Yes
150
200
3.4
—
366
20
3.7
2.8
6200
86
Surface Mount
REXFET-1
150V, 190A, 3.9mΩ, REXFET-1 N-Channel Power MOSFET in TOLT for Automotive
Active
1ku | $2.63
Samples Available
Nch
1
TOLT
TOLT
Yes
150
190
3.9
—
319
20
3.7
3.2
5500
76
Surface Mount
REXFET-1
150V, 190A, 3.9mΩ N‑Channel Automotive REXFET‑1 Power MOSFET in TOLL Package
Active
1ku | $2.11
Samples Available
Nch
1
TOLL
TOLL
Yes
150
190
3.9
—
319
20
3.7
3.2
5500
76
Surface Mount
REXFET-1
100V, 160A, 2.9mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.79
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
100
160
2.9
—
165
20
4
2.5
6500
91
Surface Mount
REXFET-1
100V, 130A, 3.7mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.67
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
100
130
3.7
—
140
20
4
3.2
5100
73
Surface Mount
REXFET-1
100V, 80A, 6.7mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL for Automotive
Active
1ku | $0.47
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
100
80
6.7
—
100
20
4
5.8
2800
42
Surface Mount
REXFET-1
100V, 40A, 11.1mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.36
Samples Available
Nch
1
uSO8-FL
μSO8-FL 3x3 BSC
Yes
100
40
11.1
—
57
20
4
9.7
1700
27
Surface Mount
REXFET-1
100V, 20A, 21mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL for Automotive
Active
1ku | $0.29
Samples Available
Nch
1
uSO8-FL
μSO8-FL 3x3 BSC
Yes
100
20
21
—
37
20
4
18.1
930
16
Surface Mount
REXFET-1
ANL4 N-Channel Power MOSFET 40V–30A–10mΩ–SO8-FL for Automotive
Active
1ku | $0.19
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
30
10
—
26
20
4
8.33
770
19
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–80A–3mΩ–SO8-FL for Automotive
Active
1ku | $0.34
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
80
3
—
79
20
4
2.5
2690
56
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–50A–5mΩ–SO8-FL for Automotive
Active
1ku | $0.25
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
50
5
—
50
20
4
4.17
1560
34
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–100A–2mΩ–SO8-FL for Automotive
Active
1ku | $0.45
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
100
2
—
100
20
4
1.76
4160
83
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–80A–3.5mΩ–SO8-FL for Automotive
Active
1ku | $0.31
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
80
3.5
—
71
20
4
2.86
2100
40
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–50A–5.8mΩ–SO8-FL for Automotive
Active
1ku | $0.24
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
50
5.8
—
47
20
4
4.98
1200
24
Surface Mount
ANL4
ANL4 N-Channel Power MOSFET 40V–100A–2.3mΩ–SO8-FL for Automotive
Active
1ku | $0.41
Samples Available
Nch
1
SO8-FL
SO8-FL 5x6 BSC
Yes
40
100
2.3
0
88
20
4
1.86
3200
60
Surface Mount
ANL4
REXFET-1 N-Channel Power MOSFET 100V – 500A – 0.65mΩ – Chip
Active
—
Samples Available
Nch
1
Bare
Bare die
Yes
100
500
—
—
—
20
4
0.54
34000
450
—
REXFET-1
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nch/Pch
Enabled
Nch/Pch
Channels (#)
Enabled
Channels (#)
Pkg. Type
Enabled
Pkg. Type
Standard Pkg. Type
Enabled
Standard Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
VDSS (Max) (V)
Enabled
VDSS (Max) (V)
ID (A)
Enabled
ID (A)
RDS (ON) (Max) @10V (mohm)
Enabled
RDS (ON) (Max) @10V (mohm)
RDS (ON) (Max) @4.5V (mohm)
Enabled
RDS (ON) (Max) @4.5V (mohm)
Pch (W)
Enabled
Pch (W)
Vgs (off) (Max) (V)
Enabled
Vgs (off) (Max) (V)
RDS (ON) (Typical) @ 10V / 8V (mohm)
Enabled
RDS (ON) (Typical) @ 10V / 8V (mohm)
Ciss (Typical) (pF)
Enabled
Ciss (Typical) (pF)
Qg typ (nC)
Enabled
Qg typ (nC)
Mounting Type
Enabled
Mounting Type
Series Name
Enabled
Series Name
to of
Page of
Compare Selected
Compare up to 5 products