Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance DSP
    • Handle PHY layer, etc. of power line communication
    • Maximum operating frequency: 276MHz
    • IRAM: 128KB, DRAM: 128KB
    • Dedicated instructions for Viterbi and Reed Solomon processing, AES128 encryption/decryption processing, and others
  • MCU (Arm® Cortex®-M0+)
    • Handle protocol conversion processing for the external MCU interface etc.
    • Maximum operating frequency: 92MHz
    • RAM: 32KB
    • CRC operation hardware core
  • Equipped with analog front-end (AFE) circuit
  • External IOs
    • UART (1ch), SPIs (1ch), Serial Flash IF (Single/Dual)
    • Clock Output
  • Built-in regulator: 3.3V input, 1.15V DC/DC converter
  • Supply voltage: 3.3V
  • PKG: 40-pin QFN 6mm x 6mm, 0.5mm pitch
  • Operating temperature: -40 °C to +85 °C

Description

R9A06G061 is a narrow-band power line communication modem IC that consists of analog front-end (AFE), DSP, and MCU. The high-performance DSP performs OFDM modulation and demodulation signal processing (PHY layer), and the MCU handles protocol conversion to/from the host interface. R9A06G061 enables high-speed and stable long-distance communication Peer-to-Peer (P2P) networks. Especially, R9A06G061 has improved direct drive capability in order to expand its use in DC power supply system applications.

Parameters

AttributesValue
FunctionPLC Modem IC

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN6 x 6 x 0.940

Application Block Diagrams

Voice Over PLC with High-Performance Audio Codec Block Diagram
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
Smoke Detector for Commercial Buildings Block Diagram
Smoke Detector for Commercial Buildings
Commerical smoke detector system for fire alarms achieves ultra-low power consumption with a simple configuration.
Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Voice over power line communication block diagram features an MCU which communicates with the PLC modem IC, a synchronous step-down buck controller, and a line driver.
Voice Over Power Line Communication
Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines.

Additional Applications

  • Smart building
  • Power monitoring/demand control
  • Environmental monitoring
  • HVAC
  • Fire & safety
  • Lighting equipment control
  • Solar power system
  • Submersible pump
  • Multifunction printer

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R9A06G061GNP#AA0ActiveN/AIn StockQFN1ku | $2.3540#3YesTa = -40 to +85TAIWANTAIWAN
R9A06G061GNP#AAAActiveN/AOut of StockQFN1ku | $2.8240#3YesTa = -40 to +105TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. Questions about R9A06G061 DC-PLC circuit

    Hi Sir. I am designing hardware using R9A06G061.I have a question about R9A06G061 DC-PLC circuitcircuit. 1. What is the role of the resistor and capacitor connected to the communication line and how do I set the value? 2. What is the role of the C26, C28 capacitors of ...

    Nov 21, 2024
  2. I have question about R9A06G061

    I have a technical question regarding the use of the R9A06G061 for power line communication (PLC). I understand the operating voltage requirements of the device itself, but I would like to clarify whether the voltage level present on the power line used for communication is independent of the chip’s ...

    Dec 29, 2025
  3. Has anyone used the R9A06G061 in an airfield environment ?

    I'm working on an FAA contract to design a power line communication device that will receive commands and send status from multiple control cabinets that are located at the end of a runway and can extend up to 1 kilometer. Any guidance in applying the R9A06G061 in a similar ...

    Sep 6, 2024
View All Results from Support Communities (6)

Knowledge Base

  1. PLC Modem IC Variations

    The R9A06G037 is capable of multi-hop network communication compliant with international standards, so it is suitable for applications such as periodically collecting data from a large number of devices such as smart meters on the scale of hundreds of devices. The R9A06G061 comes in a smaller package but still ...

    Dec 2, 2021
  2. PLC Modem ICs and Line Drivers

    ... current (DC) power lines where the application distances are relatively limited, sufficient communication performance can be achieved even without line drivers. In particular, with the PLC modem R9A06G061, the transmission drive capacity is increased compared to the R9A06G037, for longer high-speed P2P communication with just a PLC modem IC.

    Dec 2, 2021
  3. Module Miniaturization

    Yes. Evaluation boards have a large number of components, jumpers, etc. so that customers can carry out evaluation and debugging with various configurations as feasibility studies. However, we also provide component-reduced reference designs. For example, the DC-PLC module of the winning combo of the R9A06G061GNP realizes a size ...

    Dec 2, 2021