Skip to main content
Renesas Electronics Corporation

Overview

Description

Target Board for RX family provides an entry point to evaluation, prototyping and developing for the RX MCU family. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX MCU (Each Target Board contains different RX family series)
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)DescriptionMCU/MPUProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)
RTK5RX1300C00000BRActiveIn Stock1u | $25.88Target Board for RX130R5F51308ADFP512KB8KB48KB100#
RTK5RX1400C00000BJActiveIn Stock1u | $23.53Target Board for RX140R5F51403ADFM64KB4KB16KB64#
RTK5RX2310C00000BRActiveIn Stock1u | $25.88Target Board for RX231R5F52318ADFP512KB8KB64KB100#
RTK5RX23W0C00000BJActiveIn Stock1u | $40Target Board for RX23WR5F523W8ADNG512KB8KB64KB56#
RTK5RX23W0C01000BJActiveIn Stock1u | $40Target Board for RX23W ModuleR5F523W8CDLN512KB8KB64KB83#
RTK5RX65N0C00000BRActiveIn Stock1u | $25.88Target Board for RX65NR5F565NEDDFP2048KB32KB640KB100#
RTK5RX6600C00000BJActiveIn Stock1u | $23.53Target Board for RX660R5F56609BDFP1024KB32KB128KB100#
RTK5RX66N0C00000BJActiveIn Stock1u | $23.53Target Board for RX66NR5F566NNHDFP4096KB32KB1024KB100#
RTK5RX6710C00000BJActiveIn Stock1u | $23.53Target Board for RX671 MCUsR5F5671EHDFP2048KB8KB384KB100#

Videos & Training

Support

Support Communities

  1. Newbie at Programming RX65N target board

    Hello everybody, I am a newbie in programming microcontroller. My only experience is with Arduinos, that i used at home for DIY projects, and PSOC, for my embedded system courses at university. Now, I am doing an intership in a company where the need a control unit based on microcontrollers ...

    Aug 2, 2024
  2. External interruption

    Hello, I start to programming with e2 studio. I am doing an internship and company use RTK5RX65N Target board and i would like to do basic stuff like external interruption by a sensor I can't find a way to make an external interrupt on one of the pins of ...

    Dec 31, 2024
  3. RX65N and IRQ13 with User Switch SW2

    ... app that is meant to flip the LED2 on/off when SW2 is pressed using IRQ13.  I have based this on the sample program tb_rx65n which was setup for the RX65N Targetboard - I am using the Envision board. I have used the Smart Configurator to set up LED2 ...

    Dec 2, 2019
View All Results from Support Communities (4)

Knowledge Base

  1. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... resources/boards-kits/rx72n-starter-kit-plus• RX-Family-Target-Boardhttps://www.renesas.com/design-resources/boards-kits/tb-rx・EK-RX671https://www.renesas.com/design-resources/boards-kits/ek-rx671 Reference materials:• QE for Display [RX] Application ...

    Jan 22, 2026