Skip to main content
Renesas Electronics Corporation

Overview

The Target Board for RX671 provides an entry point to evaluation, prototyping and developing for the RX671 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing easy prototyping with a breadboard. In addition, this board has a Pmod connector, so you can enhance functionality by connecting a Wi-Fi module, sensor module, etc.

Features

  • On-board RX671 MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • A Pmod connector for enhancing functionality
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Products in the Design

Sample & Buy

Target Board for RX family

Target Board for RX671 MCUs

RTK5RX6710C00000BJ Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
1u | $23.53Budgetary Price

Videos & Training

Support

Support Communities

  1. how to power renesas

    Hi, Thanks for the previous replay, can anyone suggest how to power the Renesas development board (R5F100LE).According to the data sheet, external power is given to the specified pins, however that didn't power the board. please help me to resolve this issue.

    Sep 12, 2022