Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

Target Board for RX family provides an entry point to evaluation, prototyping and developing for the RX MCU family. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX MCU (Each Target Board contains different RX family series)
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Design & Development

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. RX65N and IRQ13 with User Switch SW2

    ... app that is meant to flip the LED2 on/off when SW2 is pressed using IRQ13.  I have based this on the sample program tb_rx65n which was setup for the RX65N Targetboard - I am using the Envision board. I have used the Smart Configurator to set up LED2 ...

    Dec 2, 2019
  2. External interruption

    Hello, I start to programming with e2 studio. I am doing an internship and company use RTK5RX65N Target board and i would like to do basic stuff like external interruption by a sensor I can't find a way to make an external interrupt on one of the pins of ...

    Dec 31, 2024
  3. Newbie at Programming RX65N target board

    Hello everybody, I am a newbie in programming microcontroller. My only experience is with Arduinos, that i used at home for DIY projects, and PSOC, for my embedded system courses at university. Now, I am doing an intership in a company where the need a control unit based on microcontrollers ...

    Aug 2, 2024
View All Results from Support Communities (4)

Knowledge Base

  1. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... resources/boards-kits/rx72n-starter-kit-plus• RX-Family-Target-Boardhttps://www.renesas.com/design-resources/boards-kits/tb-rx・EK-RX671https://www.renesas.com/design-resources/boards-kits/ek-rx671 Reference materials:• QE for Display [RX] Application ...

    Jan 22, 2026