Overview
The RL78/G15 Fast Prototyping Board, featuring the RL78/G15 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Uno and Pmod™ interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.
Features
- Equipped with an RL78/G15 16-bit microcontroller (R5F12068ASP)
- 16MHz, RL78-S2 Core
- ROM: 8KB, RAM: 1KB, Data Flash 1KB
- 20-pin LSSOP, 6.5mm x 4.4mm x 1.45mm, 0.65mm pitch
- Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
- Able to access all the microcontroller pins
- Comes standard with Arduino Uno and Pmod™ interfaces
- Arduino library available
- Support for various RL78 software and tools
Sample & Buy
RL78/G15 Fast Prototyping Board
RTK5RLG150C00000BJ Active
1u | $18.82Budgetary Price
Videos & Training
This video introduces how to add the RL78 board platform released by Renesas Electronics
on GitHub to Arduino IDE version 1 and run sketches.
Related resources: Quick Start Guide page (GitHub)
Additional Videos
News & Blog Posts
Blog Post Apr 1, 2025 |
Blog Post Oct 30, 2023 |
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.