Skip to main content
Renesas Electronics Corporation

Description

The RA6E2 Fast Prototyping Board comes equipped with an R7FA6E2BB3CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino® UNO and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA6E2 MCU and for connecting between the RA6E2 Fast Prototyping Board and various wireless modules or various sensor modules.

Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA6E2 32-bit microcontroller 64-pin, 10mm x 10mm x 1.70mm, 0.5mm pitch, ROM: 256KB, RAM: 40KB
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino UNO and Pmod interfaces come standard
  • Support for various RA6E2 software and tools

Applications

Type Title Date
Quick Start Guide PDF 1.12 MB 日本語
Manual - Development Tools PDF 1.70 MB 日本語
PCB Design Files
Log in to Download ZIP 31.93 MB
Quick Start Guide PDF 2.70 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Flyer PDF 412 KB
Flyer PDF 463 KB 日本語
Report PDF 187 KB 日本語
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 4.82 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Sample Code
Log in to Download ZIP 38 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA6E2S00001BEActiveIn Stock1u | $15.48Available

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA6E2 Fast Prototyping Board, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RA6E2 Fast Prototyping Board Documentation

Support Communities

  1. RA6E2 TRNG

    Hello,I am working with the RA6E2 and using the examples from the TinyCrypt documentation. I am able to generate random numbers but I am not sure if this behavior is expected.  Calls to tc_ctr_prng_init() would fail (TC_CRYPTO_FAIL) but tc_ctr_prng_generate() still generated ...

    Feb 29, 2024
  2. RA4E1 - RTC time not retained after pressing Reset button on FPB-RA4E1

    Hi,Everytime I press the Reset button on FPB-RA4E1, the current RTC calendar time is lost.Here is my application logic:1.At startup, Call  R_RTC_Open(&g_rtc0_ctrl, &g_rtc0_cfg) to open the RTC (with RTC_CFG_OPEN_SET_CLOCK_SOURCE=1). 2 ...

    Jun 18, 2026
  3. GPIO speed

    Hello, I am testing how fast I can toggle an IO pin on the FPB-RA8E1 board, in order to determine whether I can use GPIO to drive an 8-bit parallel LCD screen at an acceptable frame rate.I tested two operation methods: one using register operations, and the ...

    Jan 30, 2026

Knowledge Base

  1. RA Family: Handling of I²C Pull-Up Resistors on Arduino-Compatible Pins J1 (10/9) of RA Family FPB Boards

    ... 10/9) on RA Family FPB boards for I²C communication. How should I connect the pull-up resistors? Target boards: FPB-RA4E2 FPB-RA4T1FPB-RA6E2FPB-RA6T3 Answer: For target RA FPB boards, pull-up resistors are pre-installed on the Arduino-compatible pins J1 Pin 10 (SCL ...

    Dec 5, 2025