Overview
The EK-RA6E2 evaluation kit enables users to effortlessly evaluate the features of the RA6E2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.
Getting Started
Running the Quick Start Example Project
- The EK-RA6E2 board comes pre-programmed with a quick start example project (source code provided in the EK-RA6E2 example project bundle).
- Power up the EK-RA6E2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
- The quick start example project will begin to execute blinking the blue user LED.
- Refer to the EK-RA6E2 Quick Start Guide to explore additional functionality of the quick start example project.
Developing Embedded Applications
- Modifying the quick start example project – refer to the EK-RA6E2 Quick Start Guide for instructions on importing, modifying, and building the Quick Start example project.
- Start with one of the many other example projects (provided in the EK-RA6E2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA6E2 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.
Building Custom Hardware
- Start by building a functional prototype - utilize the EK-RA6E2 board with your choice of ecosystem add-ons.
- Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA6E2 design package.
Features
- Special Feature Access:
- 32MB external Quad-SPI Flash
- CAN FD
- MCU Native Pin Access:
- R7FA6E2BB3CFM MCU
- 200MHz, Arm Cortex®-M33 core
- 256KB Code Flash, 40KB SRAM
- 64 pins, LQFP package, 10mm x 10mm x 1.70mm, 0.5mm pitch
- Native pin access through prototype friendly male headers
- MCU and USB current measurement points
- Ecosystem & System Control Access:
- USB Full Speed device
- Multiple 5V input sources
- USB (debug, full speed)
- External power supply
- SEGGER J-LinkTM on-board programmer and debugger
- Debug modes:
- Debug on-board (SWD) – via J-Link
- Debug out (SWD) – via J-Link
- Debug in (ETM, SWD & JTAG) – via J-Link, Arm® Keil® ULINKTM, IAR I-jetTM, Renesas E2/E2 Lite, etc.
- User LEDs and buttons:
- Three user LEDs (red, blue, green)
- Power LED (white) indicating availability of regulated power
- Debug LED (yellow) indicating the debug connection
- Two user buttons
- One reset button
- Five most popular ecosystem expansions:
- MikroElektronika™ mikroBUS connector
- SparkFun® Qwiic® connector
- Two SeeedGrove® system (I2C and analog) connectors
- Two Digilent Pmod™ (SPI and UART) connectors
- Arduino™ (UNO R3) connector
- MCU boot configuration
Getting Started
Explore Ready-to-Run Solutions
Sample & Buy
Evaluation Kit for RA6E2 MCUs
| Description: | Evaluation Kit for RA6E2 MCUs |
| HTS (US): | 8471.50.0150 |
| ECCN (US): | 3A991.a.2 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | UNITED KINGDOM |
Add-on Hardware
Fast Prototyping Board for RA6E1 MCU Group
Videos & Training
Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.
Additional Videos
News & Blog Posts
Blog Post Apr 5, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Support Communities
- RA6E2 SCI Simple I2C mode polling-driven receive workflow
Good day dear Renesas engineers! I'm trying to implement bare-metal polling-driven code for simple I2C mode of SCI module using EEPROM click board and EK-RA6E2 Mikrobus socket. I successfully implemented the transmission part, the baud rate and bytes are transferred successfully to my EEPROM slave device ...
Dec 23, 2025 - FPB-RA6E1 USB CDC
... I have a problem to properly configure the PCDC module in e2 studio. I have tried to port a few examples from different boards (ex. ek-ra6e2). It builds and debug ok but phisicaly do not work (the board is not detected when i plug in the USB cable). Recently ...
Apr 20, 2023 - FPB-RA6E1 and USB CDC
... I have a problem to properly configure the PCDC module in e2 studio. I have tried to port a few examples from different boards (ex. ek-ra6e2). It builds and debug ok but phisicaly do not work (the board is not detected when i plug in the USB cable). Recently ...
Apr 25, 2023