Skip to main content
Renesas Electronics Corporation

Description

The RA2E3 Fast Prototyping Board comes equipped with an RA2E3 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, it includes Arduino Uno™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA2E3 MCU and to facilitate connections between the RA2E3 Fast Prototyping Board and various wireless or sensor modules.

Please use Bluetooth® and LoRa®, etc. according to the radio regulations of each country during use.

Features

  • Equipped with an RA2E3 32-bit microcontroller (R7FA2E3073CFL)
    • 48MHz, Arm® Cortex®-M23 Core
    • ROM: 64KB, RAM: 16KB, Data Flash: 2KB
    • 48-pin LFQFP (7mm x 7mm x 1.7mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno™ and Pmod™ interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA2E3 software and tools

Applications

Type Title Date
Quick Start Guide PDF 1.74 MB 日本語
Manual - Development Tools PDF 4.40 MB 日本語
PCB Design Files
Log in to Download ZIP 91.67 MB
Application Note PDF 602 KB
The FPB-RA2E3 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA2E3 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Application Note PDF 2.25 MB 日本語
Application Note PDF 3.78 MB
AI-generated Summary: The RA2E1 and RA2E2 MCUs enable low-power data logging by using ADC, DTC, ELC, and low-power modes such as Snooze and Software Standby. Sensor data is acquired periodically, compared against thresholds, and stored. If data exceeds thresholds, the MCU exits low-power mode to transmit data via UART. The system minimizes CPU activity to reduce power consumption, making it suitable for applications like fitness trackers and fleet devices. Hardware and software resources include Renesas RA kits, Grove sensors, e2 studio IDE, and FSP. The document details mode transitions, peripheral usage, and data handling for efficient low-power operation.
Flyer PDF 412 KB
Presentation PDF 7.02 MB
Report PDF 187 KB 日本語
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 4.79 MB
The FPB-RA2E3 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA2E3 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 4.33 MB 日本語
Sample Code
Log in to Download ZIP 3.62 MB Compiler: GNU Arm Embedded IDE: e2 studio
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA2E3S00001BEActiveIn Stock1u | $10.95Available

Support Communities

  1. Issue in pin_data.c for RA2E3 with FSP 5.3.0 when using CLKOUT

    I was having trouble getting the CLKOUT functioning with the RA2E3 when using FSP 5.3.0 It appears the FSP was not generating the correct code.  In pin_data.c the FSP is generating the following code: { .pin = BSP_IO_PORT_01_PIN_09, .pin_cfg = ((uint32_t) IOPORT ...

    Jul 2, 2024