Overview
The RA2E3 Fast Prototyping Board comes equipped with an RA2E3 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, it includes Arduino Uno™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.
Sample software is available to demonstrate the functionality of the RA2E3 MCU and to facilitate connections between the RA2E3 Fast Prototyping Board and various wireless or sensor modules.
Please use Bluetooth® and LoRa®, etc. according to the radio regulations of each country during use.
Features
- Equipped with an RA2E3 32-bit microcontroller (R7FA2E3073CFL)
- 48MHz, Arm® Cortex®-M23 Core
- ROM: 64KB, RAM: 16KB, Data Flash: 2KB
- 48-pin LFQFP (7mm x 7mm x 1.7mm, 0.5mm pitch)
- No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the MCU
- Arduino Uno™ and Pmod™ interfaces
- Small size board: 53mm x 85mm
- Support for various RA2E3 software and tools
Getting Started
Explore Ready-to-Run Solutions
Sample & Buy
Fast Prototyping Board for RA2E3 MCUs
| Description: | Fast Prototyping Board for RA2E3 MCUs |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | CHINA |
Add-on Hardware
Evaluation Kit for RA2L1 MCU Group
Evaluation Kit for RA2E1 MCU Group
Evaluation Kit for RA2E2 MCU Group
RA2E1 Fast Prototyping Board
RA2E2 Fast Prototyping Board
Videos & Training
An overview of the RA2E3 32-bit MCUs designed for cost-sensitive applications and other systems requiring an optimal combination of performance, low power consumption and small package size.
Additional Videos
News & Blog Posts
Blog Post Dec 5, 2023 |
Support
Support Communities
- Issue in pin_data.c for RA2E3 with FSP 5.3.0 when using CLKOUT
I was having trouble getting the CLKOUT functioning with the RA2E3 when using FSP 5.3.0 It appears the FSP was not generating the correct code. In pin_data.c the FSP is generating the following code: { .pin = BSP_IO_PORT_01_PIN_09, .pin_cfg = ((uint32_t) IOPORT ...
Jul 2, 2024 - RA2E1 Bootloader configuration setup
Hi, The FPB-RA2E1 EVK is suitable for bootloader development, UART-based firmware updating, rewriting, programming, and testing., this EVK is suitable?. if yes, can you share the configuration and EVK setup details. Thanks and Regards,
Sep 5, 2026