Skip to main content
Renesas Electronics Corporation

Overview

The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life. The kit includes the EK‑RA2A2 v1 board and a micro USB device cable (Type‑A male to micro‑B male).

Getting Started

Running the Quick Start Example Project

  1. The EK-RA2A2 board comes pre-programmed with a quick start example project (source code provided in the EK-RA2A2 example project bundle).
  2. Power up the EK-RA2A2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The Quick Start example project will begin to execute by blinking the blue user LED.
  4. Refer to the EK-RA2A2 – Quick Start Guide to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA2A2 Quick Start Guide for instructions on importing, modifying, and building the quick start example project.
  2. Start with one of the many other example projects (provided in the EK-RA2A2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA2A2 MCU group. These example projects can be excellent starting points for developing your custom applications.

Building Custom Hardware

  • Start by building a functional prototype - utilize the EK-RA2A2 board with your choice of ecosystem add-ons.
  • Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA2A2 design package.

Features

  • MCU Native Pin Access:
    • R7FA2A2AD3CFP MCU
    • 48MHz, Arm® Cortex®-M23 core
    • 512KB Code Flash (Dual Bank), 48KB SRAM
    • 100-pin LQFP (14mm x 14mm x 1.7mm, 0.5mm pitch)
    • Native pin access through 3 x 20-pin and 1 x 40-pin male headers
    • MCU current measurement points for precision current consumption measurement
    • Multiple clock sources - RA MCU oscillator and sub-clock oscillator crystals, providing precision 32.768kHz reference clock
    • Additional low-precision clocks (48MHz, 8MHz, 32.768kHz) are available internal to the RA MCU
  • Ecosystem & System Control Access:
    • Two 5V input sources:
      • USB (debug)
      • External power supply (using surface mount clamp test points and power input vias)
    • SEGGER J-Link™ on-board programmer and debugger
    • Three Debug modes:
      • Debug on-board (SWD) – via J-Link
      • Debug in (SWD) – via J-Link, Arm® Keil® ULINK™, IAR I-jet™, Renesas E2/E2 Lite, etc.
      • Debug out (SWD, JTAG) – via J-Link
    • User LEDs and buttons:
      • Three User LEDs (red, blue, green)
      • Power LED (white) indicating the availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions:
      • 2 Seed Grove® system (I2C/Analog) connectors
      • SparkFun® Qwiic® connector
      • 2 Digilent Pmod™ (SPI and I2C) connectors
      • Arduino® (UNO R3) connector
      • MikroElektronika™ mikroBUS™ connector
    • MCU boot configuration jumper

Products in the Design

Sample & Buy

EK-RA2A2 Evaluation Board - Top

Renesas Evaluation Kit for the RA2A2 MCU Group

RTK7EKA2A2S00001BJ Active
Description:Renesas Evaluation Kit for the RA2A2 MCU Group
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Assembly Location:CHINA

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Evaluation Kit for RA2A1 MCU Group

EK-RA2A1 Active
Provides a versatile platform to evaluate the RA2A1 MCU and prototype embedded applications. Accelerates development with built-in debugging capabilities.

Evaluation Kit for RA2L1 MCU Group

EK-RA2L1 Active
Evaluate the RA2L1 MCU with a compact development kit focused on low‑power embedded applications. Built‑in debugging and example projects streamline development.

Evaluation Kit for RA2E1 MCU Group

EK-RA2E1 Active
Evaluate the RA2E1 MCU with a compact kit designed for low‑power embedded development. Example projects and built‑in debugging speed up application bring‑up.

Evaluation Kit for RA2E2 MCU Group

EK-RA2E2 Active
Evaluate and develop with the RA2E2 MCU group using this feature-rich evaluation kit. Built-in examples and expansion support accelerate embedded application design.

RA2E1 Fast Prototyping Board

FPB-RA2E1 Active
Prototype RA2E1 MCU applications with a versatile board featuring built-in debugging and standard expansion interfaces. Designed to simplify evaluation and rapid development across embedded use cases.

RA2E2 Fast Prototyping Board

FPB-RA2E2 Active
Accelerate RA2E2 MCU evaluation and application development with a prototyping platform designed for rapid testing and integration. Flexible expansion options and built-in debugging help streamline development from concept to proof of concept.

RA2E3 Fast Prototyping Board

FPB-RA2E3 Active
Prototype embedded designs quickly with an RA2E3‑based board featuring built‑in debugging and flexible expansion.

Videos & Training

Support

Support Communities

  1. RA2A2 MCU programming with E2Lite

    Hello Sir, I am using RA2A2 part number R7FA2A2BD3CFP for my project. I built the binary using E2Studio. I used Renesas Flash programmer with E2Lite. In the E2Lite SWD is set with supply voltage 3.3V The programmer made  good connection was able to read the memory. But when the ...

    Aug 5, 2026
  2. Code Flash read, write, erase on R7FA2A1AB3CFM

    Hi community, I'm working on code flash read, write, erase operation on the RA2A1 able understand sample code provided at https://github.com/renesas/ra-fsp-examples/blob/master/example_projects/ek_ra2a2/flash_lp/flash_lp_ek_ra2a2 ...

    Dec 15, 2025