Skip to main content
Renesas Electronics Corporation

Description

The DA14592-016FDEVKT-U is a low-cost single-board Bluetooth® Low Energy USB Development Kit for the DA14592 SmartBond™ System on Chip (SoC), primarily intended for software application development.

The DA14592 is a multi-core Bluetooth 5.2 SoC with 256kB of embedded FLASH. It operates at ultra-low power levels while providing world-class RF performance. The DA14592 is available in both FCQFN and WLCSP packages.

This kit offers a low-cost development board with basic functionality, implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for software development, programming DA14592 via JTAG or UART using the DA14592 SDK, and connecting MikroBUS™ modules.

Features

  • Highly integrated DA14592 Bluetooth Smart SoC
  • Single-board USB development kit with Quick Start Guide
  • Ability to connect directly to a PC USB without extra cables
  • Pre-loaded firmware included
  • 2.4GHz printed antenna and slot for SMA connector
  • JTAG and UART interfaces over USB via SEGGER
  • 1 MikroBUS header
  • Reset push button
  • General-purpose LED and button
  • Low cost

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 2.08 MB
Manual - Development Tools
Schematic ZIP 664 KB
Schematic PDF 1.04 MB
PCB Design Files ZIP 811 KB
PCB Design Files ZIP 2.13 MB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator Renesas
5 items

Software Downloads

Type Title Date
Software & Tools - Software ZIP 15.52 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14592-016FDEVKT-UActiveIn Stock1u | $44N/A

Support Communities

  1. DA14592 ble_peripheral demo - Debbug does not work (Breakpoints) and services not appearing

    Hi,I am building the ble peripheral example without error. But when I debug, the fw runs and never gets to the main function:After a restart, it starts always in the correct point:But after the run...  nothing.Even in the phone you cannot see the advertisement (IOS 18 ...

    Mar 4, 2025