Skip to main content
Renesas Electronics Corporation

Overview

Multiple and reconfigurable connectivity functions to expedite your AI/ML system. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA4E1 MCU from the RA Family of 32-bit MCUs.

The hardware platform is intended to be used for different kinds of AI/ML single or multimodal use cases supported by Reality AI Software for real-time analytics. It enables various combinations of different plug-in sensors in combination with the on-board available analog microphones.

The AI Kit enables you to evaluate and test the available application examples, but also develop your own solutions by using the available ecosystem and AI/ML software.

Features

  • Hardware Features:
    • Up to three Digilent Pmod™ ports (SPI/UART/I2C) for sensors and peripherals connectivity
    • Camera and analog microphones interface
    • Ethernet and CAN interface
    • External SDRAM (128Mbit)
    • USB full-speed device support
    • Segger J-Link® on-board debugger with Virtual COM port functionality
  • Add-on AI Features:

Products in the Design

1894-32
10Base-T/100Base-TX Integrated PHYceiver™ with RMII Interface
ISL80103
High Performance 3A Linear Regulator
QS3244
High-Speed CMOS QuickSwitch 8-Bit Bus Switch
RA4M2
100MHz Arm Cortex-M33 TrustZone, High Integration With Lowest Active Power Consumption
READ2304G
High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs

Sample & Buy

AIK-RA4E1 Board

Renesas AI Kit for RA4E1 MCUs

RTK0EG0002D00001BE Active
Description:Renesas AI Kit for RA4E1 MCUs
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Temp. Range (°C):-40 to +85°C
Assembly Location:ROMANIA
1u | $217.65Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ICM-42670-P 6-Axis Gyroscope and Accelerometer Pmod Daughter Card

Rapidly prototype system designs with the ICM-42670 6-axis gyro and accelerometer Pmod™ board. The standard Type 6A interface plugs into a variety of Renesas MCU boards, with ecosystems that accelerate software design.

Videos & Training

Resources

Support

Knowledge Base

  1. In RA4E1 AI kit, what's the expected performance (resolution/FSP) of the TFT LCD considering no HMI capabilities?

    The communication to the display is over the SPI bus write 40MHz, read back 20MHz, 2.5MHz for the touch controller.

    Mar 12, 2024
  2. AI Kit with RA Family: What is included in the kit and any other components to prepare in addition?

    ... RA6M3 https://www.renesas.com/products/microcontrollers-microprocessors/ra-cortex-m-mcus/aik-ra6m3-ai-kit-reference-platform-ra6m3AIK-RA4E1 https://www.renesas.com/products/microcontrollers-microprocessors/ra-cortex-m-mcus/aik-ra4e1-ai-kit-reference-platform-ra4e1

    Mar 12, 2024