Skip to main content
Renesas Electronics Corporation

Overview

The Gear Shifter reference design circuit manages electronic gear selection using a microcontroller-based system (MCU) and inductive position sensing (IPS). It integrates power regulation, input decoding, and CAN communication for seamless vehicle interaction. The RL78/F13 MCU reads and processes gear position signals from the RAA2P4500 IPS, which detects shifter position via eddy current principles for high accuracy and durability in harsh environments. The MCU interprets this data and controls actuators or signals the transmission system to ensure reliable gear engagement.

Features

  • Low consumption current MCU is designed for automotive applications.
  • Inductive position sensor ensures accurate, contactless position detection for precise gear selection.
  • Continuous monitoring and built-in fail-safes enhance operational safety and enable quick fault detection.
  • Compact design simplifies integration, reducing weight and power consumption.

Applications

Robotics

Products in the Design

ISL78301
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications

Sample & Buy

WS067-GEARSHFT-REFZ Gear Shifter Reference Design Board - Top

WS067-GEARSHFT-REFZ

Active

Application Block Diagrams

Gear shifter block diagram features a low consumption current MCU and inductive position sensor and integrates diagnostic and safety algorithms.
Gear Shifter
Smart gear shifter with IPS and MCU enables precise, durable, and efficient control.