Skip to main content
Renesas Electronics Corporation

Smart Solar Battery Charger

Overview

Description

With the growing adoption of renewable energy, solar power systems are increasingly relied upon in residential, commercial, and industrial applications. However, solar panel output varies with sunlight intensity, temperature, and load conditions, leading to inefficiencies and potential impacts on battery health and system longevity. Addressing these challenges is crucial for maximizing energy utilization and ensuring reliable, long-term operation.

The smart solar battery charger tackles these issues with advanced features like maximum power point tracking (MPPT) and a versatile buck-boost architecture. A low-power MCU provides intelligent monitoring, while robust power circuits ensure stable operation and protect the battery during charging and usage.

System Benefits:

  • MPPT algorithm optimizes solar panel power output, maximizing energy efficiency under varying environmental conditions.
  • Buck-boost architecture delivers stable charging power even when the solar panel voltage is lower than the battery voltage.
  • Programmable charge rates support modes such as fast-charge and trickle-charge for flexible operation.
  • Wide input and output voltage range handles up to 60V input with an adjustable output voltage range of 0.8V to 60V.
  • Intelligent battery monitoring prevents overcharging and ensures battery health and longevity.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.583Sheet.1Sheet.2Sheet.3Sheet.4US011US011US011DC/DC BUCKDC/DC BuckDC/DC BuckSheet.398Sheet.374Sheet.379Sheet.380Sheet.381Sheet.382Sheet.383Sheet.384Sheet.385Sheet.387Ground (earth)Sheet.391Sheet.392Sheet.393Sheet.394Antenna ArraySheet.403Sheet.404Sheet.405Sheet.406Sheet.407Sheet.408Sheet.409Sheet.410Sheet.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.419Sheet.420Resistor - FixedResistor - Fixed.422OPTIONAL: Recommended for VIN above 36V on the Buck/Boost Controller to improve efficiency and minimize the thermal dissipation on the internal LDO.OPTIONAL: Recommended for VIN above 36V on the Buck/Boost Con...OPTIONAL: Recommended for VIN above 36V on the Buck/Boost Controller to improve efficiency and minimize the thermal dissipation on the internal LDO.4.5 to 60V4.5 to 60V4.5 to 60VCH ONCH ONCH ONSheet.509Sheet.425Sheet.426Sheet.427Sheet.428Sheet.429Sheet.430Sheet.431Sheet.432Sheet.433Sheet.434Line.435Left arrow.436Line.437Sheet.438Connector 1.439Connector 1.440Sheet.441Sheet.525Connector 1.156Sheet.527Sheet.528Sheet.529Sheet.530Sheet.531Connector 1.156.532Connector 1.156.533Connector 1.156.534Sheet.535Sheet.536Resistor DividerResistor DividerResistor DividerConnector 1.156.5388-12V8-12V8-12VSheet.540Sheet.541Sheet.542Sheet.543Sheet.544Sheet.545Sheet.546Sheet.570Sheet.571 5.0V5.0V5.0VSheet.574Sheet.576Sheet.577 CH_ONCH_ONCH_ONSheet.579Sheet.580Sheet.581Sheet.582Sheet.584Sheet.585Sheet.586Resistor - Fixed.587Connector 1.156.589Connector 1.156.5905.0V5.0V5.0VSheet.593Sheet.594Sheet.595 Resistor DividerResistor DividerResistor DividerConnector 1.156.597Resistor - Fixed.598Sheet.603Connector 1.604Sheet.605Sheet.606Gate CircuitGate CircuitGate CircuitSheet.636Sheet.637Connector 1.639*Cell balancing and safety built into Li-Ion Battery; Only algorithm changes.*Cell balancing and safety built into Li-ion Battery; only al...*Cell balancing and safety built into Li-ion Battery; only algorithm changes.Ground (earth)Sheet.628Sheet.629Sheet.630Sheet.631Sheet.588Op AmpOp AmpOp AmpOpAmpOp AmpOp AmpOp-AmpOp AmpOp AmpMCUMCUMCUMCU ADCADCADC PWMPWMPWM PWMPWMPWMADCADCADC PWMPWMPWM ADC/CMPADC/CMPADC/CMP GPIOGPIOGPIO VDDVDDVDDADC/CMPADC/CMPADC/CMPBuck/BoostBuck/Boost ControllerBuck/Boost ControllerBuck/Boost ControllerVINVINVINEXTBIASEXTBIASEXTBIASIMON_OUTIMON_OUTIMON_OUT VCC5VVCC5VVCC5VISEN+/-ISEN+/-ISEN+/-CS+/-CS+/-CS+/-VOUTVOUTVOUTFB_OUTFB_OUTFB_OUTFB_INFB_INFB_IN IMON_OUTIMON_OUTIMON_OUTBattery Lead Acid / Li-ionBattery Lead Acid / Li-ion*Battery Lead Acid / Li-ion*Sheet.893Sheet.894Sheet.895Sheet.896Sheet.897Sheet.898Sheet.899Sheet.900Sheet.901Sheet.902Sheet.903Sheet.904Sheet.905Sheet.906Sheet.907Connect.46Sheet.909Sheet.910Sheet.911MOSFETMOSFETMOSFETSheet.206Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Line.308Line.311Left arrow.312Line.313Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Line.308Line.311Left arrow.312Line.313Sheet.239Sheet.242Sheet.243Sheet.244Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Line.308Line.311Left arrow.312Line.313Sheet.258Sheet.259Sheet.260Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Sheet.270Line.308Line.311Left arrow.312Line.313Sheet.275Sheet.276Sheet.278Sheet.279Q1Q1Q1Q2Q2Q2Q3Q3Q3Q4Q4Q4
Exiting Interactive Block Diagram

Support