Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low RDSON: 33mΩ
  • Continuous IDS: Up to 1.0A
  • Wide input voltage range: 2.5V ≤ VIN ≤ 5.5V
  • Controlled VIN inrush current profile protects Li-ion batteries
  • Integrated VOUT discharge resistor
  • Operating temperature range: -40 °C to 85 °C
  • Other options available
    • Fixed Soft-start Control
    • VOUT Discharge Disabled
    • Reverse-voltage (VOUT-VIN) detection

Description

Operating from a 2.5V to 5.5V power supply, the SLG59M1730C is a self‑powered, high‑performance 33mΩ, 1.0A single-channel pFET load switch with a controlled VIN inrush current profile. The SLG59M1730C’s low supply current and controlled VIN inrush current profile make it an ideal pFET load switch in small form factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1730C achieves a low RDSON across the entire input voltage range. Through the application of proprietary technology, the SLG59M1730C’s can be used in applications up to 1A with a very-small 0.64mm² WLCSP form factor.

Parameters

AttributesValue
FET Pass Device TypeSingle P-Channel
VIN Channel 1 min. (V)2.5
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)0.006
Input Quiescent Current Channel 1, max (µA)0.22
Input Quiescent Current when OFF Channel 1, typ (µA)0.11
Input Quiescent Current when OFF Channel 1, max (µA)1.27
RDSON (Typ) Channel 1 (mΩ)33
IDS Channel 1 (A)1
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Fixed Inrush Current Limit
Over Current Protection Setting Range Channel 10.0165 - 0.0165
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-40.8 x 0.8 mm40.4
WLCSP-40.8 x 0.8 mm4—

Application Block Diagrams

Medical sensor probe block diagram featuring the low-consumption current MCU, ultra-low noise, high-PSRR power devices and RS-485 transceiver.
Medical Sensor Probe
Compact, low-power probe for real-time physiological monitoring with patient safety.

Additional Applications

  • Small Form Factor
  • Personal Health Monitors
  • Watches

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1730CActiveAvailableIn StockWLCSP-41ku | $0.2364#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1730CTRActiveN/AOut of StockWLCSP-44#-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?